NN3972KR

Double-Row Cylindrical Roller Bearings
Tap the image to enlarge it.

Parts Number

NN3972KRCC1P5

Boundary Dimensions

NN: Inner ring rib type Bearing Type
d 360 mm Bore diameter
D 480 mm Outside diameter
B 90 mm Width
r(min.) 3 mm Chamfer Dimension

Basic Load Ratings

Cr 930 kN Basic Dynamic Load Rating
C0r 2130 kN Basic Static Load Rating

Speeds

Grease 1600 min-1 Limiting Speed
Oil (Oil-air) 1900 min-1 Limiting Speed

Dimensions

Ew 448 mm Roller Circumscribed Circle Diameters
s 2.2 mm Axial Displacement

Abutment and Fillet Dimensions

da(min.) 373 mm Diameter of Shaft Abutment
d1a(min.) 381 mm Diameter of Shaft Abutment
Da(min.) 451 mm Diameter of Housing Abutment
Da(max.) 467 mm Diameter of Housing Abutment
ra(max.) 2.5 mm Radius of Shaft or Housing Fillet

Additional information

CC1(max.) 75 μm Clearance in Bearings with Cylindrical Bores
CC1(min.) 25 μm Clearance in Bearings with Cylindrical Bores
CC1(max.) 150 μm Clearance in Bearings with Tapered Bores
CC1(min.) 75 μm Clearance in Bearings with Tapered Bores
CC0(max.) 90 μm Clearance in Bearings with Tapered Bores
CC0(min.) 50 μm Clearance in Bearings with Tapered Bores
CC9(max.) Clearance CC9 applicale to cylindrical roller bearings with tapered bores in ISO Tolerance Classes 5 and 4. 75 μm Clearance in Bearings with Tapered Bores
CC9(min.) Clearance CC9 applicale to cylindrical roller bearings with tapered bores in ISO Tolerance Classes 5 and 4. 35 μm Clearance in Bearings with Tapered Bores

Holes Dimensions

dh 6 mm Hole Diameter
W 12 mm Oil Groove Width
m 4 Number of Holes

Mass

42.1 kg Mass(approx.)
Designations Basic Load Ratings Radial Internal Clearance Accuracy Limiting Speeds Mass
Cr
C0r
min
max
Grease
(min-1)
Oil (Oil-air)
(min-1)

(kg)
NN3972KRCC1P5 930 2130 P5: ISO Class 5 1600 1900 42.1

You can use this service by registering as a member.

CAD
More Information
NSK Product Type2 SP_CRB_DR_NN39
NSK Product Type Super Precision Bearing
Designations NN3972KR
Back to top
Copyright © 2013-present Magento, Inc. All rights reserved.