NN4920MBCC1P5

Double-Row Cylindrical Roller Bearings
Images shown are representations. Designs and specifications may differ from actual products.
Tap the image to enlarge it.

Parts Number

NN4920MBCC1P5

Boundary Dimensions

NN: Inner ring rib type Bearing Type
d 100 mm Bore diameter
D 140 mm Outside diameter
B 40 mm Width
r(min.) 1.1 mm Chamfer Dimension

Basic Load Ratings

Cr 178 kN Basic Dynamic Load Rating
C0r 295 kN Basic Static Load Rating

Speeds

Grease 6300 min-1 Limiting Speed
Oil (Oil-air) 7500 min-1 Limiting Speed

Dimensions

Ew 130 mm Roller Circumscribed Circle Diameters
s 1.2 mm Axial Displacement

Abutment and Fillet Dimensions

da(min.) 106.5 mm Diameter of Shaft Abutment
d1a(min.) 108 mm Diameter of Shaft Abutment
Da(min.) 132 mm Diameter of Housing Abutment
Da(max.) 133.5 mm Diameter of Housing Abutment
ra(max.) 1 mm Radius of Shaft or Housing Fillet

Additional information

CC1(max.) 30 μm Clearance in Bearings with Cylindrical Bores
CC1(min.) 10 μm Clearance in Bearings with Cylindrical Bores
5.4 g/brg Recommended Grease Quantities

Holes Dimensions

dh 2.5 mm Hole Diameter
W 5 mm Oil Groove Width
m 4 Number of Holes

Mass

1.76 kg Mass(approx.)
Designations Basic Load Ratings Radial Internal Clearance Accuracy Limiting Speeds Mass
Cr
C0r
min
max
Grease
(min-1)
Oil (Oil-air)
(min-1)

(kg)
NN4920MBCC1P5 178 295 P5: ISO Class 5 6300 7500 1.76

You can use this service by registering as a member.

CAD
More Information
NSK Product Type2 SP_CRB_DR_NN49
NSK Product Type Super Precision Bearing
Designations NN4920MB
Back to top
Copyright © 2013-present Magento, Inc. All rights reserved.