NN4926MBCC1P4

Double-Row Cylindrical Roller Bearings
Images shown are representations. Designs and specifications may differ from actual products.
Tap the image to enlarge it.

Parts Number

NN4926MBCC1P4

Boundary Dimensions

NN: Inner ring rib type Bearing Type
d 130 mm Bore diameter
D 180 mm Outside diameter
B 50 mm Width
r(min.) 1.5 mm Chamfer Dimension

Basic Load Ratings

Cr 315 kN Basic Dynamic Load Rating
C0r 545 kN Basic Static Load Rating

Speeds

Grease 4900 min-1 Limiting Speed
Oil (Oil-air) 5900 min-1 Limiting Speed

Dimensions

Ew 168 mm Roller Circumscribed Circle Diameters
s 1.2 mm Axial Displacement

Abutment and Fillet Dimensions

da(min.) 138 mm Diameter of Shaft Abutment
d1a(min.) 140 mm Diameter of Shaft Abutment
Da(min.) 170 mm Diameter of Housing Abutment
Da(max.) 172 mm Diameter of Housing Abutment
ra(max.) 1.5 mm Radius of Shaft or Housing Fillet

Additional information

CC1(max.) 35 μm Clearance in Bearings with Cylindrical Bores
CC1(min.) 10 μm Clearance in Bearings with Cylindrical Bores
11 g/brg Recommended Grease Quantities

Holes Dimensions

dh 3 mm Hole Diameter
W 6 mm Oil Groove Width
m 4 Number of Holes

Mass

3.51 kg Mass(approx.)
Designations Basic Load Ratings Radial Internal Clearance Accuracy Limiting Speeds Mass
Cr
C0r
min
max
Grease
(min-1)
Oil (Oil-air)
(min-1)

(kg)
NN4926MBCC1P4 315 545 P4: ISO Class 4 4900 5900 3.51

You can use this service by registering as a member.

CAD
More Information
NSK Product Type2 SP_CRB_DR_NN49
NSK Product Type Super Precision Bearing
Designations NN4926MB
Back to top
Copyright © 2013-present Magento, Inc. All rights reserved.