NN4928MBCC1P4

Double-Row Cylindrical Roller Bearings
Images shown are representations. Designs and specifications may differ from actual products.
Tap the image to enlarge it.

Parts Number

NN4928MBCC1P4

Boundary Dimensions

NN: Inner ring rib type Bearing Type
d 140 mm Bore diameter
D 190 mm Outside diameter
B 50 mm Width
r(min.) 1.5 mm Chamfer Dimension

Basic Load Ratings

Cr 325 kN Basic Dynamic Load Rating
C0r 585 kN Basic Static Load Rating

Speeds

Grease 4600 min-1 Limiting Speed
Oil (Oil-air) 5500 min-1 Limiting Speed

Dimensions

Ew 178 mm Roller Circumscribed Circle Diameters
s 1.7 mm Axial Displacement

Abutment and Fillet Dimensions

da(min.) 148 mm Diameter of Shaft Abutment
d1a(min.) 150 mm Diameter of Shaft Abutment
Da(min.) 180 mm Diameter of Housing Abutment
Da(max.) 182 mm Diameter of Housing Abutment
ra(max.) 1.5 mm Radius of Shaft or Housing Fillet

Additional information

CC1(max.) 35 μm Clearance in Bearings with Cylindrical Bores
CC1(min.) 10 μm Clearance in Bearings with Cylindrical Bores
12 g/brg Recommended Grease Quantities

Holes Dimensions

dh 3 mm Hole Diameter
W 6 mm Oil Groove Width
m 4 Number of Holes

Mass

3.73 kg Mass(approx.)
Designations Basic Load Ratings Radial Internal Clearance Accuracy Limiting Speeds Mass
Cr
C0r
min
max
Grease
(min-1)
Oil (Oil-air)
(min-1)

(kg)
NN4928MBCC1P4 325 585 P4: ISO Class 4 4600 5500 3.73

You can use this service by registering as a member.

CAD
More Information
NSK Product Type2 SP_CRB_DR_NN49
NSK Product Type Super Precision Bearing
Designations NN4928MB
Back to top
Copyright © 2013-present Magento, Inc. All rights reserved.