NN4996E44CC1P5

Double-Row Cylindrical Roller Bearings
Tap the image to enlarge it.

Parts Number

NN4996E44CC1P5

Boundary Dimensions

NN: Inner ring rib type Bearing Type
d 480 mm Bore diameter
D 650 mm Outside diameter
B 170 mm Width
r(min.) 5 mm Chamfer Dimension

Basic Load Ratings

Cr 2690 kN Basic Dynamic Load Rating
C0r 7000 kN Basic Static Load Rating

Speeds

Grease 1000 min-1 Limiting Speed
Oil (Oil-air) 1300 min-1 Limiting Speed

Dimensions

Ew 607 mm Roller Circumscribed Circle Diameters
s 2.0 mm Axial Displacement

Abutment and Fillet Dimensions

da(min.) 500 mm Diameter of Shaft Abutment
d1a(min.) 514 mm Diameter of Shaft Abutment
Da(min.) 610 mm Diameter of Housing Abutment
Da(max.) 630 mm Diameter of Housing Abutment
ra(max.) 4 mm Radius of Shaft or Housing Fillet

Additional information

CC1(max.) 95 μm Clearance in Bearings with Cylindrical Bores
CC1(min.) 25 μm Clearance in Bearings with Cylindrical Bores

Holes Dimensions

dh 10 mm Hole Diameter
W 18 mm Oil Groove Width
m 4 Number of Holes

Mass

151 kg Mass(approx.)
Designations Basic Load Ratings Radial Internal Clearance Accuracy Limiting Speeds Mass
Cr
C0r
min
max
Grease
(min-1)
Oil (Oil-air)
(min-1)

(kg)
NN4996E44CC1P5 2690 7000 P5: ISO Class 5 1000 1300 151

You can use this service by registering as a member.

CAD
More Information
NSK Product Type2 SP_CRB_DR_NN49
NSK Product Type Super Precision Bearing
Designations NN4996
Back to top
Copyright © 2013-present Magento, Inc. All rights reserved.