NNU49/500E44CC1P5

Double-Row Cylindrical Roller Bearings
Tap the image to enlarge it.

Parts Number

NNU49/500E44CC1P5

Boundary Dimensions

NNU: Outer ring rib type Bearing Type
d 500 mm Bore diameter
D 670 mm Outside diameter
B 170 mm Width
r(min.) 5 mm Chamfer Dimension

Basic Load Ratings

Cr 2720 kN Basic Dynamic Load Rating
C0r 7200 kN Basic Static Load Rating

Speeds

Grease 1000 min-1 Limiting Speed
Oil (Oil-air) 1200 min-1 Limiting Speed

Dimensions

Ew 551 mm Roller Circumscribed Circle Diameters
s 3.8 mm Axial Displacement

Abutment and Fillet Dimensions

da(min.) 520 mm Diameter of Shaft Abutment
d1a(min.) 534 mm Diameter of Shaft Abutment
Da(max.) 650 mm Diameter of Housing Abutment
ra(max.) 4 mm Radius of Shaft or Housing Fillet

Additional information

CC1(max.) 95 μm Clearance in Bearings with Cylindrical Bores
CC1(min.) 25 μm Clearance in Bearings with Cylindrical Bores

Holes Dimensions

dh 10 mm Hole Diameter
W 18 mm Oil Groove Width
m 4 Number of Holes

Mass

157 kg Mass(approx.)
Designations Basic Load Ratings Radial Internal Clearance Accuracy Limiting Speeds Mass
Cr
C0r
min
max
Grease
(min-1)
Oil (Oil-air)
(min-1)

(kg)
NNU49/500E44CC1P5 2720 7200 P5: ISO Class 5 1000 1200 157

You can use this service by registering as a member.

CAD
More Information
NSK Product Type2 SP_CRB_DR_NNU
NSK Product Type Super Precision Bearing
Designations NNU49/500
Back to top
Copyright © 2013-present Magento, Inc. All rights reserved.