NNU49/560CC1P5

Double-Row Cylindrical Roller Bearings
Tap the image to enlarge it.

Parts Number

NNU49/560CC1P5

Boundary Dimensions

NNU: Outer ring rib type Bearing Type
d 560 mm Bore diameter
D 750 mm Outside diameter
B 190 mm Width
r(min.) 5 mm Chamfer Dimension

Basic Load Ratings

Cr 3250 kN Basic Dynamic Load Rating
C0r 8700 kN Basic Static Load Rating

Speeds

Grease 900 min-1 Limiting Speed
Oil (Oil-air) 1100 min-1 Limiting Speed

Dimensions

Ew 617 mm Roller Circumscribed Circle Diameters
s 2.2 mm Axial Displacement

Abutment and Fillet Dimensions

da(min.) 580 mm Diameter of Shaft Abutment
d1a(min.) 596 mm Diameter of Shaft Abutment
Da(max.) 730 mm Diameter of Housing Abutment
ra(max.) 4 mm Radius of Shaft or Housing Fillet

Additional information

CC1(max.) 105 μm Clearance in Bearings with Cylindrical Bores
CC1(min.) 30 μm Clearance in Bearings with Cylindrical Bores

Holes Dimensions

dh 10 mm Hole Diameter
W 18 mm Oil Groove Width
m 4 Number of Holes

Mass

230 kg Mass(approx.)
Designations Basic Load Ratings Radial Internal Clearance Accuracy Limiting Speeds Mass
Cr
C0r
min
max
Grease
(min-1)
Oil (Oil-air)
(min-1)

(kg)
NNU49/560CC1P5 3250 8700 P5: ISO Class 5 900 1100 230

You can use this service by registering as a member.

CAD
More Information
NSK Product Type2 SP_CRB_DR_NNU
NSK Product Type Super Precision Bearing
Designations NNU49/560
Back to top
Copyright © 2013-present Magento, Inc. All rights reserved.