NNU49/600KCC0P5

Double-Row Cylindrical Roller Bearings
Tap the image to enlarge it.

Parts Number

NNU49/600KCC0P5

Boundary Dimensions

NNU: Outer ring rib type Bearing Type
d 600 mm Bore diameter
D 800 mm Outside diameter
B 200 mm Width
r(min.) 5 mm Chamfer Dimension

Basic Load Ratings

Cr 3850 kN Basic Dynamic Load Rating
C0r 10500 kN Basic Static Load Rating

Speeds

Grease 800 min-1 Limiting Speed
Oil (Oil-air) 1000 min-1 Limiting Speed

Dimensions

Ew 659 mm Roller Circumscribed Circle Diameters
s 3.3 mm Axial Displacement

Abutment and Fillet Dimensions

da(min.) 620 mm Diameter of Shaft Abutment
d1a(min.) 637 mm Diameter of Shaft Abutment
Da(max.) 780 mm Diameter of Housing Abutment
ra(max.) 4 mm Radius of Shaft or Housing Fillet

Additional information

CC1(max.) 115 μm Clearance in Bearings with Cylindrical Bores
CC1(min.) 30 μm Clearance in Bearings with Cylindrical Bores
CC1(max.) 230 μm Clearance in Bearings with Tapered Bores
CC1(min.) 115 μm Clearance in Bearings with Tapered Bores
CC0(max.) 145 μm Clearance in Bearings with Tapered Bores
CC0(min.) 85 μm Clearance in Bearings with Tapered Bores
CC9(max.) 115 μm Clearance in Bearings with Tapered Bores
CC9(min.) 55 μm Clearance in Bearings with Tapered Bores

Holes Dimensions

dh 10 mm Hole Diameter
W 18 mm Oil Groove Width
m 4 Number of Holes

Mass

284 kg Mass(approx.)
Designations Basic Load Ratings Radial Internal Clearance Accuracy Limiting Speeds Mass
Cr
C0r
min
max
Grease
(min-1)
Oil (Oil-air)
(min-1)

(kg)
NNU49/600KCC0P5 3850 10500 P5: ISO Class 5 800 1000 284

You can use this service by registering as a member.

CAD
More Information
NSK Product Type2 SP_CRB_DR_NNU
NSK Product Type Super Precision Bearing
Designations NNU49/600K
Back to top
Copyright © 2013-present Magento, Inc. All rights reserved.