NNU49/670KCC0P5

Double-Row Cylindrical Roller Bearings
Tap the image to enlarge it.

Parts Number

NNU49/670KCC0P5

Boundary Dimensions

NNU: Outer ring rib type Bearing Type
d 670 mm Bore diameter
D 900 mm Outside diameter
B 230 mm Width
r(min.) 6 mm Chamfer Dimension

Basic Load Ratings

Cr 4150 kN Basic Dynamic Load Rating
C0r 11500 kN Basic Static Load Rating

Speeds

Grease 700 min-1 Limiting Speed
Oil (Oil-air) 900 min-1 Limiting Speed

Dimensions

Ew 742 mm Roller Circumscribed Circle Diameters
s 6.2 mm Axial Displacement

Abutment and Fillet Dimensions

da(min.) 696 mm Diameter of Shaft Abutment
d1a(min.) 715 mm Diameter of Shaft Abutment
Da(max.) 874 mm Diameter of Housing Abutment
ra(max.) 5 mm Radius of Shaft or Housing Fillet

Additional information

CC1(max.) 130 μm Clearance in Bearings with Cylindrical Bores
CC1(min.) 30 μm Clearance in Bearings with Cylindrical Bores
CC1(max.) 260 μm Clearance in Bearings with Tapered Bores
CC1(min.) 130 μm Clearance in Bearings with Tapered Bores
CC0(max.) 160 μm Clearance in Bearings with Tapered Bores
CC0(min.) 90 μm Clearance in Bearings with Tapered Bores
CC9(max.) 130 μm Clearance in Bearings with Tapered Bores
CC9(min.) 60 μm Clearance in Bearings with Tapered Bores

Holes Dimensions

dh 12 mm Hole Diameter
W 20 mm Oil Groove Width
m 4 Number of Holes

Mass

381 kg Mass(approx.)
Designations Basic Load Ratings Radial Internal Clearance Accuracy Limiting Speeds Mass
Cr
C0r
min
max
Grease
(min-1)
Oil (Oil-air)
(min-1)

(kg)
NNU49/670KCC0P5 4150 11500 P5: ISO Class 5 700 900 381

You can use this service by registering as a member.

CAD
More Information
NSK Product Type2 SP_CRB_DR_NNU
NSK Product Type Super Precision Bearing
Designations NNU49/670K
Back to top
Copyright © 2013-present Magento, Inc. All rights reserved.