NNU49/750E44CC1P5

Double-Row Cylindrical Roller Bearings
Tap the image to enlarge it.

Parts Number

NNU49/750E44CC1P5

Boundary Dimensions

NNU: Outer ring rib type Bearing Type
d 750 mm Bore diameter
D 1000 mm Outside diameter
B 250 mm Width
r(min.) 6 mm Chamfer Dimension

Basic Load Ratings

Cr 5500 kN Basic Dynamic Load Rating
C0r 15900 kN Basic Static Load Rating

Speeds

Grease 700 min-1 Limiting Speed
Oil (Oil-air) 800 min-1 Limiting Speed

Dimensions

Ew 826 mm Roller Circumscribed Circle Diameters
s 7.1 mm Axial Displacement

Abutment and Fillet Dimensions

da(min.) 776 mm Diameter of Shaft Abutment
d1a(min.) 797 mm Diameter of Shaft Abutment
Da(max.) 974 mm Diameter of Housing Abutment
ra(max.) 5 mm Radius of Shaft or Housing Fillet

Additional information

CC1(max.) 145 μm Clearance in Bearings with Cylindrical Bores
CC1(min.) 35 μm Clearance in Bearings with Cylindrical Bores

Holes Dimensions

dh 12 mm Hole Diameter
W 20 mm Oil Groove Width
m 4 Number of Holes

Mass

530 kg Mass(approx.)
Designations Basic Load Ratings Radial Internal Clearance Accuracy Limiting Speeds Mass
Cr
C0r
min
max
Grease
(min-1)
Oil (Oil-air)
(min-1)

(kg)
NNU49/750E44CC1P5 5500 15900 P5: ISO Class 5 700 800 530

You can use this service by registering as a member.

CAD
More Information
NSK Product Type2 SP_CRB_DR_NNU
NSK Product Type Super Precision Bearing
Designations NNU49/750
Back to top
Copyright © 2013-present Magento, Inc. All rights reserved.