NNU4938MBCC1P5

Double-Row Cylindrical Roller Bearings
Images shown are representations. Designs and specifications may differ from actual products.
Tap the image to enlarge it.

Parts Number

NNU4938MBCC1P5

Boundary Dimensions

NNU: Outer ring rib type Bearing Type
d 190 mm Bore diameter
D 260 mm Outside diameter
B 69 mm Width
r(min.) 2 mm Chamfer Dimension

Basic Load Ratings

Cr 555 kN Basic Dynamic Load Rating
C0r 1060 kN Basic Static Load Rating

Speeds

Grease 3400 min-1 Limiting Speed
Oil (Oil-air) 4000 min-1 Limiting Speed

Dimensions

Ew 211.5 mm Roller Circumscribed Circle Diameters
s 1.3 mm Axial Displacement

Abutment and Fillet Dimensions

da(min.) 199 mm Diameter of Shaft Abutment
d1a(min.) 203 mm Diameter of Shaft Abutment
Da(max.) 251 mm Diameter of Housing Abutment
ra(max.) 2 mm Radius of Shaft or Housing Fillet

Additional information

CC1(max.) 45 μm Clearance in Bearings with Cylindrical Bores
CC1(min.) 15 μm Clearance in Bearings with Cylindrical Bores
30 g/brg Recommended Grease Quantities

Holes Dimensions

dh 5 mm Hole Diameter
W 9 mm Oil Groove Width
m 4 Number of Holes

Mass

9.91 kg Mass(approx.)
Designations Basic Load Ratings Radial Internal Clearance Accuracy Limiting Speeds Mass
Cr
C0r
min
max
Grease
(min-1)
Oil (Oil-air)
(min-1)

(kg)
NNU4938MBCC1P5 555 1060 P5: ISO Class 5 3400 4000 9.91

You can use this service by registering as a member.

CAD
More Information
NSK Product Type2 SP_CRB_DR_NNU
NSK Product Type Super Precision Bearing
Designations NNU4938MB
Back to top
Copyright © 2013-present Magento, Inc. All rights reserved.