NNU4944MBE44CC1P4

Double-Row Cylindrical Roller Bearings
Tap the image to enlarge it.

Parts Number

NNU4944MBE44CC1P4

Boundary Dimensions

NNU: Outer ring rib type Bearing Type
d 220 mm Bore diameter
D 300 mm Outside diameter
B 80 mm Width
r(min.) 2.1 mm Chamfer Dimension

Basic Load Ratings

Cr 690 kN Basic Dynamic Load Rating
C0r 1330 kN Basic Static Load Rating

Speeds

Grease 2500 min-1 Limiting Speed
Oil (Oil-air) 3100 min-1 Limiting Speed

Dimensions

Ew 243 mm Roller Circumscribed Circle Diameters
s 3.3 mm Axial Displacement

Abutment and Fillet Dimensions

da(min.) 231 mm Diameter of Shaft Abutment
d1a(min.) 234 mm Diameter of Shaft Abutment
Da(max.) 289 mm Diameter of Housing Abutment
ra(max.) 2 mm Radius of Shaft or Housing Fillet

Additional information

CC1(max.) 50 μm Clearance in Bearings with Cylindrical Bores
CC1(min.) 15 μm Clearance in Bearings with Cylindrical Bores
37 g/brg Recommended Grease Quantities

Holes Dimensions

dh 5 mm Hole Diameter
W 9 mm Oil Groove Width
m 4 Number of Holes

Mass

15.2 kg Mass(approx.)
Designations Basic Load Ratings Radial Internal Clearance Accuracy Limiting Speeds Mass
Cr
C0r
min
max
Grease
(min-1)
Oil (Oil-air)
(min-1)

(kg)
NNU4944MBE44CC1P4 690 1330 P4: ISO Class 4 2500 3100 15.2

You can use this service by registering as a member.

CAD
More Information
NSK Product Type2 SP_CRB_DR_NNU
NSK Product Type Super Precision Bearing
Designations NNU4944MB
Back to top
Copyright © 2013-present Magento, Inc. All rights reserved.