NNU4948MBCC1P4

Double-Row Cylindrical Roller Bearings
Images shown are representations. Designs and specifications may differ from actual products.
Tap the image to enlarge it.

Parts Number

NNU4948MBCC1P4

Boundary Dimensions

NNU: Outer ring rib type Bearing Type
d 240 mm Bore diameter
D 320 mm Outside diameter
B 80 mm Width
r(min.) 2.1 mm Chamfer Dimension

Basic Load Ratings

Cr 720 kN Basic Dynamic Load Rating
C0r 1450 kN Basic Static Load Rating

Speeds

Grease 2400 min-1 Limiting Speed
Oil (Oil-air) 2900 min-1 Limiting Speed

Dimensions

Ew 263 mm Roller Circumscribed Circle Diameters
s 3.3 mm Axial Displacement

Abutment and Fillet Dimensions

da(min.) 251 mm Diameter of Shaft Abutment
d1a(min.) 254 mm Diameter of Shaft Abutment
Da(max.) 309 mm Diameter of Housing Abutment
ra(max.) 2 mm Radius of Shaft or Housing Fillet

Additional information

CC1(max.) 50 μm Clearance in Bearings with Cylindrical Bores
CC1(min.) 15 μm Clearance in Bearings with Cylindrical Bores
52 g/brg Recommended Grease Quantities

Holes Dimensions

dh 5 mm Hole Diameter
W 9 mm Oil Groove Width
m 4 Number of Holes

Mass

16.2 kg Mass(approx.)
Designations Basic Load Ratings Radial Internal Clearance Accuracy Limiting Speeds Mass
Cr
C0r
min
max
Grease
(min-1)
Oil (Oil-air)
(min-1)

(kg)
NNU4948MBCC1P4 720 1450 P4: ISO Class 4 2400 2900 16.2

You can use this service by registering as a member.

CAD
More Information
NSK Product Type2 SP_CRB_DR_NNU
NSK Product Type Super Precision Bearing
Designations NNU4948MB
Back to top
Copyright © 2013-present Magento, Inc. All rights reserved.