NNU4952MBE44CC1P5

Double-Row Cylindrical Roller Bearings
Tap the image to enlarge it.

Parts Number

NNU4952MBE44CC1P5

Boundary Dimensions

NNU: Outer ring rib type Bearing Type
d 260 mm Bore diameter
D 360 mm Outside diameter
B 100 mm Width
r(min.) 2.1 mm Chamfer Dimension

Basic Load Ratings

Cr 1070 kN Basic Dynamic Load Rating
C0r 2100 kN Basic Static Load Rating

Speeds

Grease 2100 min-1 Limiting Speed
Oil (Oil-air) 2600 min-1 Limiting Speed

Dimensions

Ew 289 mm Roller Circumscribed Circle Diameters
s 2.4 mm Axial Displacement

Abutment and Fillet Dimensions

da(min.) 271 mm Diameter of Shaft Abutment
d1a(min.) 275 mm Diameter of Shaft Abutment
Da(max.) 349 mm Diameter of Housing Abutment
ra(max.) 2 mm Radius of Shaft or Housing Fillet

Additional information

CC1(max.) 55 μm Clearance in Bearings with Cylindrical Bores
CC1(min.) 20 μm Clearance in Bearings with Cylindrical Bores
88 g/brg Recommended Grease Quantities

Holes Dimensions

dh 6 mm Hole Diameter
W 12 mm Oil Groove Width
m 4 Number of Holes

Mass

28.3 kg Mass(approx.)
Designations Basic Load Ratings Radial Internal Clearance Accuracy Limiting Speeds Mass
Cr
C0r
min
max
Grease
(min-1)
Oil (Oil-air)
(min-1)

(kg)
NNU4952MBE44CC1P5 1070 2100 P5: ISO Class 5 2100 2600 28.3

You can use this service by registering as a member.

CAD
More Information
NSK Product Type2 SP_CRB_DR_NNU
NSK Product Type Super Precision Bearing
Designations NNU4952MB
Back to top
Copyright © 2013-present Magento, Inc. All rights reserved.