NNU4956

Double-Row Cylindrical Roller Bearings
Tap the image to enlarge it.

Parts Number

NNU4956E44CC1P4Y

Boundary Dimensions

NNU: Outer ring rib type Bearing Type
d 280 mm Bore diameter
D 380 mm Outside diameter
B 100 mm Width
r(min.) 2.1 mm Chamfer Dimension

Basic Load Ratings

Cr 960 kN Basic Dynamic Load Rating
C0r 2230 kN Basic Static Load Rating

Speeds

Grease 2000 min-1 Limiting Speed
Oil (Oil-air) 2500 min-1 Limiting Speed

Dimensions

Ew 309 mm Roller Circumscribed Circle Diameters
s 2.4 mm Axial Displacement

Abutment and Fillet Dimensions

da(min.) 291 mm Diameter of Shaft Abutment
d1a(min.) 295 mm Diameter of Shaft Abutment
Da(max.) 369 mm Diameter of Housing Abutment
ra(max.) 2 mm Radius of Shaft or Housing Fillet

Additional information

CC1(max.) 55 μm Clearance in Bearings with Cylindrical Bores
CC1(min.) 20 μm Clearance in Bearings with Cylindrical Bores
95 g/brg Recommended Grease Quantities

Holes Dimensions

dh 6 mm Hole Diameter
W 12 mm Oil Groove Width
m 4 Number of Holes

Mass

33.1 kg Mass(approx.)
CAD
More Information
NSK Product Type2 SP_CRB_DR_NNU
NSK Product Type Super Precision Bearing
Designations NNU4956
Back to top
Copyright © 2013-present Magento, Inc. All rights reserved.