NNU4960

Double-Row Cylindrical Roller Bearings
Tap the image to enlarge it.

Parts Number

NNU4960E44CC1P4

Boundary Dimensions

NNU: Outer ring rib type Bearing Type
d 300 mm Bore diameter
D 420 mm Outside diameter
B 118 mm Width
r(min.) 3 mm Chamfer Dimension

Basic Load Ratings

Cr 1230 kN Basic Dynamic Load Rating
C0r 2870 kN Basic Static Load Rating

Speeds

Grease 1800 min-1 Limiting Speed
Oil (Oil-air) 2300 min-1 Limiting Speed

Dimensions

Ew 336 mm Roller Circumscribed Circle Diameters
s 2.5 mm Axial Displacement

Abutment and Fillet Dimensions

da(min.) 313 mm Diameter of Shaft Abutment
d1a(min.) 318 mm Diameter of Shaft Abutment
Da(max.) 407 mm Diameter of Housing Abutment
ra(max.) 2.5 mm Radius of Shaft or Housing Fillet

Additional information

CC1(max.) 60 μm Clearance in Bearings with Cylindrical Bores
CC1(min.) 20 μm Clearance in Bearings with Cylindrical Bores

Holes Dimensions

dh 6 mm Hole Diameter
W 12 mm Oil Groove Width
m 4 Number of Holes

Mass

47.6 kg Mass(approx.)
CAD
More Information
NSK Product Type2 SP_CRB_DR_NNU
NSK Product Type Super Precision Bearing
Designations NNU4960
Back to top
Copyright © 2013-present Magento, Inc. All rights reserved.