NNU4964

Double-Row Cylindrical Roller Bearings
Tap the image to enlarge it.

Parts Number

NNU4964E44CC1P4

Boundary Dimensions

NNU: Outer ring rib type Bearing Type
d 320 mm Bore diameter
D 440 mm Outside diameter
B 118 mm Width
r(min.) 3 mm Chamfer Dimension

Basic Load Ratings

Cr 1260 kN Basic Dynamic Load Rating
C0r 3050 kN Basic Static Load Rating

Speeds

Grease 1800 min-1 Limiting Speed
Oil (Oil-air) 2100 min-1 Limiting Speed

Dimensions

Ew 356 mm Roller Circumscribed Circle Diameters
s 2.5 mm Axial Displacement

Abutment and Fillet Dimensions

da(min.) 333 mm Diameter of Shaft Abutment
d1a(min.) 338 mm Diameter of Shaft Abutment
Da(max.) 427 mm Diameter of Housing Abutment
ra(max.) 2.5 mm Radius of Shaft or Housing Fillet

Additional information

CC1(max.) 65 μm Clearance in Bearings with Cylindrical Bores
CC1(min.) 20 μm Clearance in Bearings with Cylindrical Bores

Holes Dimensions

dh 6 mm Hole Diameter
W 12 mm Oil Groove Width
m 4 Number of Holes

Mass

50.3 kg Mass(approx.)
CAD
More Information
NSK Product Type2 SP_CRB_DR_NNU
NSK Product Type Super Precision Bearing
Designations NNU4964
Back to top
Copyright © 2013-present Magento, Inc. All rights reserved.