NNU4976

Double-Row Cylindrical Roller Bearings
Tap the image to enlarge it.

Parts Number

NNU4976E44CC1P4Y

Boundary Dimensions

NNU: Outer ring rib type Bearing Type
d 380 mm Bore diameter
D 520 mm Outside diameter
B 140 mm Width
r(min.) 4 mm Chamfer Dimension

Basic Load Ratings

Cr 1880 kN Basic Dynamic Load Rating
C0r 4600 kN Basic Static Load Rating

Speeds

Grease 1500 min-1 Limiting Speed
Oil (Oil-air) 1800 min-1 Limiting Speed

Dimensions

Ew 421 mm Roller Circumscribed Circle Diameters
s 3.8 mm Axial Displacement

Abutment and Fillet Dimensions

da(min.) 396 mm Diameter of Shaft Abutment
d1a(min.) 408 mm Diameter of Shaft Abutment
Da(max.) 504 mm Diameter of Housing Abutment
ra(max.) 3 mm Radius of Shaft or Housing Fillet

Additional information

CC1(max.) 75 μm Clearance in Bearings with Cylindrical Bores
CC1(min.) 25 μm Clearance in Bearings with Cylindrical Bores

Holes Dimensions

dh 8 mm Hole Diameter
W 15 mm Oil Groove Width
m 4 Number of Holes

Mass

88.8 kg Mass(approx.)
CAD
More Information
NSK Product Type2 SP_CRB_DR_NNU
NSK Product Type Super Precision Bearing
Designations NNU4976
Back to top
Copyright © 2013-present Magento, Inc. All rights reserved.