NNU4988

Double-Row Cylindrical Roller Bearings
Tap the image to enlarge it.

Parts Number

NNU4988CC1P5

Boundary Dimensions

NNU: Outer ring rib type Bearing Type
d 440 mm Bore diameter
D 600 mm Outside diameter
B 160 mm Width
r(min.) 4 mm Chamfer Dimension

Basic Load Ratings

Cr 2370 kN Basic Dynamic Load Rating
C0r 6000 kN Basic Static Load Rating

Speeds

Grease 1100 min-1 Limiting Speed
Oil (Oil-air) 1400 min-1 Limiting Speed

Dimensions

Ew 487 mm Roller Circumscribed Circle Diameters
s 3.3 mm Axial Displacement

Abutment and Fillet Dimensions

da(min.) 456 mm Diameter of Shaft Abutment
d1a(min.) 469 mm Diameter of Shaft Abutment
Da(max.) 584 mm Diameter of Housing Abutment
ra(max.) 3 mm Radius of Shaft or Housing Fillet

Additional information

CC1(max.) 85 μm Clearance in Bearings with Cylindrical Bores
CC1(min.) 25 μm Clearance in Bearings with Cylindrical Bores

Holes Dimensions

dh 8 mm Hole Diameter
W 15 mm Oil Groove Width
m 4 Number of Holes

Mass

123 kg Mass(approx.)
Designations Basic Load Ratings Radial Internal Clearance Accuracy Limiting Speeds Mass
Cr
C0r
min
max
Grease
(min-1)
Oil (Oil-air)
(min-1)

(kg)
NNU4988CC1P5 2370 6000 P5: ISO Class 5 1100 1400 123

You can use this service by registering as a member.

CAD
More Information
NSK Product Type2 SP_CRB_DR_NNU
NSK Product Type Super Precision Bearing
Designations NNU4988
Back to top
Copyright © 2013-present Magento, Inc. All rights reserved.