NU10/500 Series

Single-Row Cylindrical Roller Bearings
Tap the image to enlarge it.
Display units

Designations

NU10/500

Boundary Dimensions

d 500 mm Bore diameter
D 720 mm Outside diameter
B 100 mm Width
FW 556 mm Raceway diameter of inner ring
r (min.) 6 mm Chamfer dimension
r1 (min.) 6 mm Chamfer dimension

Basic Load Ratings

Cr 2040000 N Basic dynamic load rating
C0r 2970000 N Basic static load rating

Speeds

Thermal Speed Rating (Oil-bath) 900 min-1 Oil-bath lubrication subject to conditions outlined in ISO 15312
Grease 710 min-1 Grease lubrication
Oil (Oil-bath) 850 min-1 Oil-bath lubrication

Abutment and Fillet Dimensions

db (min.) 526 mm Diameter of shaft / spacer sleeve abutment
db (max.) 551 mm Diameter of shaft / spacer sleeve abutment
dc (min.) 558 mm Diameter of shaft abutment
Da (max.) 694 mm Diameter of housing abutment
ra (max.) 5 mm Radius of shaft or housing fillet
rb (max.) 5 mm Radius of shaft or housing fillet

Mass

(approx.) 131 kg

Properties

Types NU-Type
Design ( ): Cylindrical bore
Cage ( ): Machined brass cage
Radial Internal Clearance CN
Tolerance ISO NORMAL CLASS
Designations Boundary Dimensions Basic Load Ratings Radial Internal Clearance Tolerance Class Speeds Mass
Limiting Speeds
d
(mm)
D
(mm)
B
(mm)
Cr
(N)
C0r
(N)
min
max
Thermal Speed Rating (Oil-bath)
(min-1)
Mechanical (forced-circulation oil)
(min-1)
Grease
(min-1)
Oil (Oil-bath)
(min-1)
(approx.)
(kg)
NU10/500 500 720 100 2040000 2970000 900 710 850 131

You can use this service by registering as a member.

Not to scale.
(*) The chamfer dimensions are minimum values.
The ** mark is the roller inscribed circle diameter.
The *** mark is the roller circumscribed circle diameter.
If axial loads are applied, increase da and reduce Da from the values on drawing.
db(max) refers to values for adjusting rings for NU and NJ bearings.

CAD
More Information
NSK Product Type2 CRB_SR
NSK Product Type Bearing
Designations NU10/500
Back to top
Copyright © 2013-present Magento, Inc. All rights reserved.