NU1030 Series

Single-Row Cylindrical Roller Bearings
Tap the image to enlarge it.
Display units

Designations

NU1030

Boundary Dimensions

d 150 mm Bore diameter
D 225 mm Outside diameter
B 35 mm Width
FW 169.5 mm Raceway diameter of inner ring
r (min.) 2.1 mm Chamfer dimension
r1 (min.) 1.5 mm Chamfer dimension

Basic Load Ratings

Cr 249000 N Basic dynamic load rating
C0r 294000 N Basic static load rating

Speeds

Thermal Speed Rating (Oil-bath) 3600 min-1 Oil-bath lubrication subject to conditions outlined in ISO 15312
Grease 2800 min-1 Grease lubrication
Oil (Oil-bath) 3400 min-1 Oil-bath lubrication

Abutment and Fillet Dimensions

db (min.) 158 mm Diameter of shaft / spacer sleeve abutment
db (max.) 167 mm Diameter of shaft / spacer sleeve abutment
dc (min.) 173 mm Diameter of shaft abutment
Da (max.) 214 mm Diameter of housing abutment
ra (max.) 2 mm Radius of shaft or housing fillet
rb (max.) 1 mm Radius of shaft or housing fillet

Mass

(approx.) 4.77 kg

Properties

Types NU-Type
Design ( ): Cylindrical bore
Cage ( ): Machined brass cage
Radial Internal Clearance CN
Tolerance ISO NORMAL CLASS
Designations Boundary Dimensions Basic Load Ratings Radial Internal Clearance Tolerance Class Speeds Mass
Limiting Speeds
d
(mm)
D
(mm)
B
(mm)
Cr
(N)
C0r
(N)
min
max
Thermal Speed Rating (Oil-bath)
(min-1)
Mechanical (forced-circulation oil)
(min-1)
Grease
(min-1)
Oil (Oil-bath)
(min-1)
(approx.)
(kg)
NU1030 150 225 35 249000 294000 3600 2800 3400 4.77

You can use this service by registering as a member.

Not to scale.
(*) The chamfer dimensions are minimum values.
The ** mark is the roller inscribed circle diameter.
The *** mark is the roller circumscribed circle diameter.
If axial loads are applied, increase da and reduce Da from the values on drawing.
db(max) refers to values for adjusting rings for NU and NJ bearings.

CAD
More Information
NSK Product Type2 CRB_SR
NSK Product Type Bearing
Designations NU1030
Back to top
Copyright © 2013-present Magento, Inc. All rights reserved.