NU1076 Series

Single-Row Cylindrical Roller Bearings
Tap the image to enlarge it.
Display units

Designations

NU1076

Boundary Dimensions

d 380 mm Bore diameter
D 560 mm Outside diameter
B 82 mm Width
FW 425 mm Raceway diameter of inner ring
r (min.) 5 mm Chamfer dimension
r1 (min.) 5 mm Chamfer dimension

Basic Load Ratings

Cr 1400000 N Basic dynamic load rating
C0r 1910000 N Basic static load rating

Speeds

Thermal Speed Rating (Oil-bath) 1200 min-1 Oil-bath lubrication subject to conditions outlined in ISO 15312
Grease 1000 min-1 Grease lubrication
Oil (Oil-bath) 1200 min-1 Oil-bath lubrication

Abutment and Fillet Dimensions

db (min.) 400 mm Diameter of shaft / spacer sleeve abutment
db (max.) 420 mm Diameter of shaft / spacer sleeve abutment
dc (min.) 430 mm Diameter of shaft abutment
Da (max.) 540 mm Diameter of housing abutment
ra (max.) 4 mm Radius of shaft or housing fillet
rb (max.) 4 mm Radius of shaft or housing fillet

Mass

(approx.) 67.5 kg

Properties

Types NU-Type
Design ( ): Cylindrical bore
Cage ( ): Machined brass cage
Radial Internal Clearance CN
Tolerance ISO NORMAL CLASS
Designations Boundary Dimensions Basic Load Ratings Radial Internal Clearance Tolerance Class Speeds Mass
Limiting Speeds
d
(mm)
D
(mm)
B
(mm)
Cr
(N)
C0r
(N)
min
max
Thermal Speed Rating (Oil-bath)
(min-1)
Mechanical (forced-circulation oil)
(min-1)
Grease
(min-1)
Oil (Oil-bath)
(min-1)
(approx.)
(kg)
NU1076 380 560 82 1400000 1910000 1200 1000 1200 67.5

You can use this service by registering as a member.

Not to scale.
(*) The chamfer dimensions are minimum values.
The ** mark is the roller inscribed circle diameter.
The *** mark is the roller circumscribed circle diameter.
If axial loads are applied, increase da and reduce Da from the values on drawing.
db(max) refers to values for adjusting rings for NU and NJ bearings.

CAD
More Information
NSK Product Type2 CRB_SR
NSK Product Type Bearing
Designations NU1076
Back to top
Copyright © 2013-present Magento, Inc. All rights reserved.