NU2238EM Series

Single-Row Cylindrical Roller Bearings
Images shown are representations. Designs and specifications may differ from actual products.
Tap the image to enlarge it.
Display units

Designations

NU2238EM

Boundary Dimensions

d 190 mm Bore diameter
D 340 mm Outside diameter
B 92 mm Width
FW 228 mm Raceway diameter of inner ring
r (min.) 4 mm Chamfer dimension
r1 (min.) 4 mm Chamfer dimension

Basic Load Ratings

Cr 1360000 N Basic dynamic load rating
C0r 1670000 N Basic static load rating

Speeds

Thermal Speed Rating (Oil-bath) 1900 min-1 Oil-bath lubrication subject to conditions outlined in ISO 15312
Mechanical (forced-circulation oil) 3000 min-1 Properly designed and controlled forced-circulation oil lubrication
Grease 1600 min-1 Grease lubrication
Oil (Oil-bath) 2000 min-1 Oil-bath lubrication

Abutment and Fillet Dimensions

db (min.) 206 mm Diameter of shaft / spacer sleeve abutment
db (max.) 223 mm Diameter of shaft / spacer sleeve abutment
dc (min.) 234 mm Diameter of shaft abutment
Da (max.) 324 mm Diameter of housing abutment
ra (max.) 3 mm Radius of shaft or housing fillet
rb (max.) 3 mm Radius of shaft or housing fillet

Mass

(approx.) 37.7 kg

Properties

Types NU-Type
Design ( ): Cylindrical bore
Cage M: Machined brass cage
Radial Internal Clearance CN
Tolerance ISO NORMAL CLASS
Designations Boundary Dimensions Basic Load Ratings Radial Internal Clearance Tolerance Class Speeds Mass
Limiting Speeds
d
(mm)
D
(mm)
B
(mm)
Cr
(N)
C0r
(N)
min
max
Thermal Speed Rating (Oil-bath)
(min-1)
Mechanical (forced-circulation oil)
(min-1)
Grease
(min-1)
Oil (Oil-bath)
(min-1)
(approx.)
(kg)
NU2238EM 190 340 92 1360000 1670000 1900 3000 1600 2000 37.7

You can use this service by registering as a member.

Not to scale.
(*) The chamfer dimensions are minimum values.
The ** mark is the roller inscribed circle diameter.
The *** mark is the roller circumscribed circle diameter.
If axial loads are applied, increase da and reduce Da from the values on drawing.
db(max) refers to values for adjusting rings for NU and NJ bearings.

CAD
More Information
NSK Product Type2 CRB_SR
NSK Product Type Bearing
Designations NU2238EM
Back to top
Copyright © 2013-present Magento, Inc. All rights reserved.