NU352M Series

Single-Row Cylindrical Roller Bearings
Tap the image to enlarge it.
Display units

Designations

NU352M

Boundary Dimensions

d 260 mm Bore diameter
D 540 mm Outside diameter
B 102 mm Width
FW 336 mm Raceway diameter of inner ring
r (min.) 6 mm Chamfer dimension
r1 (min.) 6 mm Chamfer dimension

Basic Load Ratings

Cr 1900000 N Basic dynamic load rating
C0r 2090000 N Basic static load rating

Speeds

Thermal Speed Rating (Oil-bath) 1100 min-1 Oil-bath lubrication subject to conditions outlined in ISO 15312
Grease 1000 min-1 Grease lubrication
Oil (Oil-bath) 1200 min-1 Oil-bath lubrication

Abutment and Fillet Dimensions

db (min.) 286 mm Diameter of shaft / spacer sleeve abutment
db (max.) 330 mm Diameter of shaft / spacer sleeve abutment
dc (min.) 339 mm Diameter of shaft abutment
Da (max.) 514 mm Diameter of housing abutment
ra (max.) 5 mm Radius of shaft or housing fillet
rb (max.) 5 mm Radius of shaft or housing fillet

Mass

(approx.) 118 kg

Properties

Types NU-Type
Design ( ): Cylindrical bore
Cage M: Machined brass cage
Radial Internal Clearance CN
Tolerance ISO NORMAL CLASS
Designations Boundary Dimensions Basic Load Ratings Radial Internal Clearance Tolerance Class Speeds Mass
Limiting Speeds
d
(mm)
D
(mm)
B
(mm)
Cr
(N)
C0r
(N)
min
max
Thermal Speed Rating (Oil-bath)
(min-1)
Mechanical (forced-circulation oil)
(min-1)
Grease
(min-1)
Oil (Oil-bath)
(min-1)
(approx.)
(kg)
NU352M 260 540 102 1900000 2090000 1100 1000 1200 118

You can use this service by registering as a member.

Not to scale.
(*) The chamfer dimensions are minimum values.
The ** mark is the roller inscribed circle diameter.
The *** mark is the roller circumscribed circle diameter.
If axial loads are applied, increase da and reduce Da from the values on drawing.
db(max) refers to values for adjusting rings for NU and NJ bearings.

CAD
More Information
NSK Product Type2 CRB_SR
NSK Product Type Bearing
Designations NU352M
Back to top
Copyright © 2013-present Magento, Inc. All rights reserved.