NUP2304ET7C2

Single-Row Cylindrical Roller Bearings
Images shown are representations. Designs and specifications may differ from actual products.
Tap the image to enlarge it.
Display units

Parts Number

NUP2304ET7C2

Boundary Dimensions

d 20 mm Bore diameter
D 52 mm Outside diameter
B 21 mm Width
FW 27.5 mm Raceway diameter of inner ring
r (min.) 1.1 mm Chamfer dimension
r1 (min.) 0.6 mm Chamfer dimension

Basic Load Ratings

Cr 51500 N Basic dynamic load rating
C0r 39000 N Basic static load rating

Speeds

Thermal Speed Rating (Oil-bath) 13000 min-1 Oil-bath lubrication subject to conditions outlined in ISO 15312
Grease 11000 min-1 Grease lubrication
Oil (Oil-bath) 14000 min-1 Oil-bath lubrication

Abutment and Fillet Dimensions

da (min.) 26.5 mm Diameter of shaft abutment
dd (min.) 33 mm Diameter of shaft abutment
Da (max.) 45.5 mm Diameter of housing abutment
ra (max.) 1 mm Radius of shaft or housing fillet
rb (max.) 0.6 mm Radius of shaft or housing fillet

Mass

(approx.) 0.213 kg

Properties

Types NUP-Type
Design ( ): Cylindrical bore
Cage T7: L-PPS resin cage
Radial Internal Clearance C2
Tolerance ISO NORMAL CLASS
Designations Boundary Dimensions Basic Load Ratings Radial Internal Clearance Tolerance Class Speeds Mass
Limiting Speeds
d
(mm)
D
(mm)
B
(mm)
Cr
(N)
C0r
(N)
min
max
Thermal Speed Rating (Oil-bath)
(min-1)
Mechanical (forced-circulation oil)
(min-1)
Grease
(min-1)
Oil (Oil-bath)
(min-1)
(approx.)
(kg)
NUP2304ET7 20 52 21 51500 39000 ISO NORMAL CLASS 13000 11000 14000 0.213

You can use this service by registering as a member.

Not to scale.
(*) The chamfer dimensions are minimum values.
The ** mark is the roller inscribed circle diameter.
The *** mark is the roller circumscribed circle diameter.
If axial loads are applied, increase da and reduce Da from the values on drawing.
db(max) refers to values for adjusting rings for NU and NJ bearings.

CAD
More Information
NSK Product Type2 CRB_SR
NSK Product Type Bearing
Designations NUP2304ET7
Back to top
Copyright © 2013-present Magento, Inc. All rights reserved.