NUP2324EM Series

Single-Row Cylindrical Roller Bearings
Images shown are representations. Designs and specifications may differ from actual products.
Tap the image to enlarge it.
Display units

Designations

NUP2324EM

Boundary Dimensions

d 120 mm Bore diameter
D 260 mm Outside diameter
B 86 mm Width
FW 154 mm Raceway diameter of inner ring
r (min.) 3 mm Chamfer dimension
r1 (min.) 3 mm Chamfer dimension

Basic Load Ratings

Cr 975000 N Basic dynamic load rating
C0r 1030000 N Basic static load rating

Speeds

Thermal Speed Rating (Oil-bath) 2600 min-1 Oil-bath lubrication subject to conditions outlined in ISO 15312
Mechanical (forced-circulation oil) 4300 min-1 Properly designed and controlled forced-circulation oil lubrication
Grease 2000 min-1 Grease lubrication
Oil (Oil-bath) 2600 min-1 Oil-bath lubrication

Abutment and Fillet Dimensions

da (min.) 133 mm Diameter of shaft abutment
dd (min.) 171 mm Diameter of shaft abutment
Da (max.) 247 mm Diameter of housing abutment
ra (max.) 2.5 mm Radius of shaft or housing fillet
rb (max.) 2.5 mm Radius of shaft or housing fillet

Mass

(approx.) 24.3 kg

Properties

Types NUP-Type
Design ( ): Cylindrical bore
Cage M: Machined brass cage
Radial Internal Clearance CN
Tolerance ISO NORMAL CLASS
Designations Boundary Dimensions Basic Load Ratings Radial Internal Clearance Tolerance Class Speeds Mass
Limiting Speeds
d
(mm)
D
(mm)
B
(mm)
Cr
(N)
C0r
(N)
min
max
Thermal Speed Rating (Oil-bath)
(min-1)
Mechanical (forced-circulation oil)
(min-1)
Grease
(min-1)
Oil (Oil-bath)
(min-1)
(approx.)
(kg)
NUP2324EM 120 260 86 975000 1030000 2600 4300 2000 2600 24.3

You can use this service by registering as a member.

Not to scale.
(*) The chamfer dimensions are minimum values.
The ** mark is the roller inscribed circle diameter.
The *** mark is the roller circumscribed circle diameter.
If axial loads are applied, increase da and reduce Da from the values on drawing.
db(max) refers to values for adjusting rings for NU and NJ bearings.

CAD
More Information
NSK Product Type2 CRB_SR
NSK Product Type Bearing
Designations NUP2324EM
Back to top
Copyright © 2013-present Magento, Inc. All rights reserved.