NUP2332EM Series

Single-Row Cylindrical Roller Bearings
Images shown are representations. Designs and specifications may differ from actual products.
Tap the image to enlarge it.
Display units

Designations

NUP2332EM

Boundary Dimensions

d 160 mm Bore diameter
D 340 mm Outside diameter
B 114 mm Width
FW 204 mm Raceway diameter of inner ring
r (min.) 4 mm Chamfer dimension
r1 (min.) 4 mm Chamfer dimension

Basic Load Ratings

Cr 1610000 N Basic dynamic load rating
C0r 1820000 N Basic static load rating

Speeds

Thermal Speed Rating (Oil-bath) 1800 min-1 Oil-bath lubrication subject to conditions outlined in ISO 15312
Mechanical (forced-circulation oil) 2400 min-1 Properly designed and controlled forced-circulation oil lubrication
Grease 1500 min-1 Grease lubrication
Oil (Oil-bath) 1900 min-1 Oil-bath lubrication

Abutment and Fillet Dimensions

da (min.) 176 mm Diameter of shaft abutment
dd (min.) 228 mm Diameter of shaft abutment
Da (max.) 324 mm Diameter of housing abutment
ra (max.) 3 mm Radius of shaft or housing fillet
rb (max.) 3 mm Radius of shaft or housing fillet

Mass

(approx.) 55.1 kg

Properties

Types NUP-Type
Design ( ): Cylindrical bore
Cage M: Machined brass cage
Radial Internal Clearance CN
Tolerance ISO NORMAL CLASS
Designations Boundary Dimensions Basic Load Ratings Radial Internal Clearance Tolerance Class Speeds Mass
Limiting Speeds
d
(mm)
D
(mm)
B
(mm)
Cr
(N)
C0r
(N)
min
max
Thermal Speed Rating (Oil-bath)
(min-1)
Mechanical (forced-circulation oil)
(min-1)
Grease
(min-1)
Oil (Oil-bath)
(min-1)
(approx.)
(kg)
NUP2332EM 160 340 114 1610000 1820000 1800 2400 1500 1900 55.1

You can use this service by registering as a member.

Not to scale.
(*) The chamfer dimensions are minimum values.
The ** mark is the roller inscribed circle diameter.
The *** mark is the roller circumscribed circle diameter.
If axial loads are applied, increase da and reduce Da from the values on drawing.
db(max) refers to values for adjusting rings for NU and NJ bearings.

CAD
More Information
NSK Product Type2 CRB_SR
NSK Product Type Bearing
Designations NUP2332EM
Back to top
Copyright © 2013-present Magento, Inc. All rights reserved.