Adapter

| Designations | Dimensions | Associated products | |||||||
|---|---|---|---|---|---|---|---|---|---|
| d1 | d | B1 | Adapter Sleeve | Nut | Stopper | Lock-Washer | |||
| mm | mm | mm | |||||||
| square | H204X | 17 | 20 | 24 | A204X | AN04 | AW04X | ||
| square | H304X | 17 | 20 | 28 | A304X | AN04 | AW04X | ||
| square | H2304X | 17 | 20 | 31 | A2304X | AN04 | AW04X | ||
| square | H205X | 20 | 25 | 26 | A205X | AN05 | AW05X | ||
| square | H305X | 20 | 25 | 29 | A305X | AN05 | AW05X | ||
| square | H2305X | 20 | 25 | 35 | A2305X | AN05 | AW05X | ||
| square | H206X | 25 | 30 | 27 | A206X | AN06 | AW06X | ||
| square | H306X | 25 | 30 | 31 | A306X | AN06 | AW06X | ||
| square | H2306X | 25 | 30 | 38 | A2306X | AN06 | AW06X | ||
| square | H207X | 30 | 35 | 29 | A207X | AN07 | AW07X | ||
| square | H307X | 30 | 35 | 35 | A307X | AN07 | AW07X | ||
| square | H2307X | 30 | 35 | 43 | A2307X | AN07 | AW07X | ||
| square | H208X | 35 | 40 | 31 | A208X | AN08 | AW08X | ||
| square | H308X | 35 | 40 | 36 | A308X | AN08 | AW08X | ||
| square | H2308X | 35 | 40 | 46 | A2308X | AN08 | AW08X | ||
| square | H209X | 40 | 45 | 33 | A209X | AN09 | AW09X | ||
| square | H309X | 40 | 45 | 39 | A309X | AN09 | AW09X | ||
| square | H2309X | 40 | 45 | 50 | A2309X | AN09 | AW09X | ||
| square | H210X | 45 | 50 | 35 | A210X | AN10 | AW10X | ||
| square | H310X | 45 | 50 | 42 | A310X | AN10 | AW10X | ||