Lock-Washer

| Designations | Shaft diameter (Reference) | Basic Dimensions | ||||
|---|---|---|---|---|---|---|
| d | d3 | d5 | B1 | |||
| mm | mm | mm | mm | |||
| square | AW02 | 15 | 15 | 28 | 1 | |
| square | AW02X | 15 | 15 | 28 | 1 | |
| square | AW03 | 17 | 17 | 32 | 1 | |
| square | AW03X | 17 | 17 | 32 | 1 | |
| square | AW04 | 20 | 20 | 36 | 1 | |
| square | AW04X | 20 | 20 | 36 | 1 | |
| square | AW05 | 25 | 25 | 42 | 1.2 | |
| square | AW05X | 25 | 25 | 42 | 1.2 | |
| square | AW06 | 30 | 30 | 49 | 1.2 | |
| square | AW06X | 30 | 30 | 49 | 1.2 | |
| square | AW07 | 35 | 35 | 57 | 1.2 | |
| square | AW07X | 35 | 35 | 57 | 1.2 | |
| square | AW08 | 40 | 40 | 62 | 1.2 | |
| square | AW08X | 40 | 40 | 62 | 1.2 | |
| square | AW09 | 45 | 45 | 69 | 1.2 | |
| square | AW09X | 45 | 45 | 69 | 1.2 | |
| square | AW10 | 50 | 50 | 74 | 1.2 | |
| square | AW10X | 50 | 50 | 74 | 1.2 | |
| square | AW11 | 55 | 55 | 81 | 1.5 | |
| square | AW11X | 55 | 55 | 81 | 1.5 | |