Withdrawal sleeve

| Designations | Dimensions | Associated products | |||||
|---|---|---|---|---|---|---|---|
| d1 | d | B3 | B4 | Nut | |||
| mm | mm | mm | mm | ||||
| square | AH308 | 35 | 40 | 29 | 32 | AN09 | |
| square | AH2308 | 35 | 40 | 40 | 43 | AN09 | |
| square | AH309 | 40 | 45 | 31 | 34 | AN10 | |
| square | AH2309 | 40 | 45 | 44 | 47 | AN10 | |
| square | AHX310 | 45 | 50 | 35 | 38 | AN11 | |
| square | AHX2310 | 45 | 50 | 50 | 53 | AN11 | |
| square | AHX311 | 50 | 55 | 37 | 40 | AN12 | |
| square | AHX2311 | 50 | 55 | 54 | 57 | AN12 | |
| square | AHX312 | 55 | 60 | 40 | 43 | AN13 | |
| square | AHX2312 | 55 | 60 | 58 | 61 | AN13 | |
| square | AH313 | 60 | 65 | 42 | 45 | AN15 | |
| square | AH2313 | 60 | 65 | 61 | 64 | AN15 | |
| square | AH314 | 65 | 70 | 43 | 47 | AN16 | |
| square | AHX2314 | 65 | 70 | 64 | 68 | AN16 | |
| square | AH315 | 70 | 75 | 45 | 49 | AN17 | |
| square | AHX2315 | 70 | 75 | 68 | 72 | AN17 | |
| square | AH316 | 75 | 80 | 48 | 52 | AN18 | |
| square | AHX2316 | 75 | 80 | 71 | 75 | AN18 | |
| square | AHX317 | 80 | 85 | 52 | 56 | AN19 | |
| square | AHX2317 | 80 | 85 | 74 | 78 | AN19 | |