The store will not work correctly when cookies are disabled.
Eccentric Locking Collar Type
Eccentric Locking Collar Type
|
Designations
Included products
Nominal Dimensions
d
|
15 |
mm |
Bore diameter |
D
|
40 |
mm |
Outside diameter |
B1
|
28.6 |
mm |
Overall bearing width |
B,B4
|
19 |
mm |
Width of inner ring |
C
|
12 |
mm |
Outer ring width |
r(min.)
|
0.6 |
mm |
Chamfer dimension |
r1(min.)
|
0.6 |
mm |
Chamfer dimension |
S1
|
22.1 |
mm |
Distance from locking device side face to raceway centre |
G
|
4.8 |
mm |
Distance face to thread centre |
ds
|
M 6×0.75 |
|
Set screw |
d3
|
29 |
mm |
Outside diameter of locking collar |
D1
|
38.1 |
mm |
Diameter of snap ring groove |
B5
|
13.6 |
mm |
Width of locking collar |
a
|
1.98 |
mm |
Distance outer ring from side face to snap ring groove |
b
|
1.5 |
mm |
Width of snap ring groove |
Basic Load Ratings
Cr
|
9.6 |
kN |
Basic dynamic load rating |
C0r
|
4.6 |
kN |
Basic static load rating |
Mass
Mass approx.
|
0.11 |
kg |
Mass approx. |
|
More Information
NSK Product Type |
Bearing Unit Bearing |
Designations |
AELS202N |
Copyright © 2013-present Magento, Inc. All rights reserved.