The store will not work correctly when cookies are disabled.
|
Designations
Included products
Nominal Dimensions
d
|
17 |
mm |
Bore diameter |
D
|
40 |
mm |
Outside diameter |
B,B4
|
12 |
mm |
Width of inner ring |
r(min.)
|
0.6 |
mm |
Chamfer dimension |
Basic Load Ratings
Cr
|
9.6 |
kN |
Basic dynamic load rating |
C0r
|
4.6 |
kN |
Basic static load rating |
Mass
Mass approx.
|
0.06 |
kg |
Mass approx. |
|
More Information
NSK Product Type |
Bearing Unit Bearing |
Designations |
CS203LLU |
Copyright © 2013-present Magento, Inc. All rights reserved.