The store will not work correctly when cookies are disabled.
|
Designations
Included products
Nominal Dimensions
d
|
12 |
mm |
Bore diameter |
D
|
47 |
mm |
Outside diameter |
B,B4
|
31 |
mm |
Width of inner ring |
C
|
17 |
mm |
Outer ring width |
r(min.)
|
0.6 |
mm |
Chamfer dimension |
r1(min.)
|
0.6 |
mm |
Chamfer dimension |
S1
|
18.3 |
mm |
Distance from locking device side face to raceway centre |
G
|
4.5 |
mm |
Distance face to thread centre |
ds
|
M 5×0.8 |
|
Set screw |
d4
|
29.6 |
mm |
Outside diameter of inner ring |
D1
|
44.6 |
mm |
Diameter of snap ring groove |
a
|
3.1 |
mm |
Distance outer ring from side face to snap ring groove |
b
|
1.5 |
mm |
Width of snap ring groove |
Basic Load Ratings
Cr
|
12.8 |
kN |
Basic dynamic load rating |
C0r
|
6.65 |
kN |
Basic static load rating |
Mass
Mass approx.
|
0.21 |
kg |
Mass approx. |
|
More Information
NSK Product Type |
Bearing Unit Bearing |
Designations |
UCS201LN |
Copyright © 2013-present Magento, Inc. All rights reserved.