Oval Flanged Units

| Designations | Nominal Dimensions | Basic Load Ratings | Included products | ||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|
| d | H | J | L,L1 | B,B1,B2 | Cr | C0r | Bearing | Housing | |||
| mm | mm | mm | mm | mm | kN | kN | |||||
| square | UCFH201D1 | 12 | 32 | 62 | 31 | 12.8 | 6.65 | UC201D1 | FH204D1 | ||
| square | ASPFL201 | 12 | 63.5 | 59 | 22 | 9.6 | 4.6 | AS201 | PFL203 | ||
| square | AELPFL201 | 12 | 63.5 | 59 | 28.6 | 9.6 | 4.6 | AS201 | PFL203 | ||
| square | ASFB201 | 12 | 81 | 63.5 | 56 | 22 | 9.6 | 4.6 | AS201 | FB201 | |
| square | AELFB201 | 12 | 81 | 63.5 | 56 | 28.6 | 9.6 | 4.6 | AEL201 | FB201 | |
| square | UCFA201D1 | 12 | 98 | 78 | 60 | 31 | 12.8 | 6.65 | UC201D1 | FA204D1 | |
| square | UCFE201D1 | 12 | 112 | 90 | 57 | 31 | 12.8 | 6.65 | UC201D1 | FE204D1 | |
| square | UCFL201D1 | 12 | 113 | 90 | 60 | 31 | 12.8 | 6.65 | UC201D1 | FL204D1 | |
| square | Z-UCFL201D1 | 12 | 113 | 90 | 60 | 31 | 12.8 | 6.65 | UC201D1 | FL204D1 | |
| square | ZM-UCFL201D1 | 12 | 113 | 90 | 60 | 31 | 12.8 | 6.65 | UC201D1 | FL204D1 | |
| square | C-UCFL201D1 | 12 | 113 | 90 | 67 | 31 | 12.8 | 6.65 | UC201D1 | FL204D1 | |
| square | CM-UCFL201D1 | 12 | 113 | 90 | 67 | 31 | 12.8 | 6.65 | UC201D1 | FL204D1 | |
| square | UCFH202D1 | 15 | 32 | 62 | 31 | 12.8 | 6.65 | UC202D1 | FH204D1 | ||
| square | ASPFL202 | 15 | 63.5 | 59 | 22 | 9.6 | 4.6 | AS202 | PFL203 | ||
| square | AELPFL202 | 15 | 63.5 | 59 | 28.6 | 9.6 | 4.6 | AS202 | PFL203 | ||
| square | ASFB202 | 15 | 81 | 63.5 | 56 | 22 | 9.6 | 4.6 | AS202 | FB201 | |
| square | AELFB202 | 15 | 81 | 63.5 | 56 | 28.6 | 9.6 | 4.6 | AEL202 | FB201 | |
| square | UCFA202D1 | 15 | 98 | 78 | 60 | 31 | 12.8 | 6.65 | UC202D1 | FA204D1 | |
| square | UCFE202D1 | 15 | 112 | 90 | 57 | 31 | 12.8 | 6.65 | UC202D1 | FE204D1 | |
| square | UCFL202D1 | 15 | 113 | 90 | 60 | 31 | 12.8 | 6.65 | UC202D1 | FL204D1 | |