Take-up Stretcher UnitsTM

| Designations | Nominal Dimensions | Basic Load Ratings | Included products | ||||||
|---|---|---|---|---|---|---|---|---|---|
| d | L | H | J,J2 | Cr | C0r | Bearing | |||
| mm | mm | mm | mm | kN | kN | ||||
| square | ASPT201-10 | 12 | 260 | 100 | 100 | 9.6 | 4.6 | AS201 | |
| square | AELPT201-10 | 12 | 260 | 100 | 100 | 9.6 | 4.6 | AEL201 | |
| square | UCT201-15D1 | 12 | 317 | 199 | 150 | 12.8 | 6.65 | UC201D1 | |
| square | ASPT202-10 | 15 | 260 | 100 | 100 | 9.6 | 4.6 | AS202 | |
| square | AELPT202-10 | 15 | 260 | 100 | 100 | 9.6 | 4.6 | AEL202 | |
| square | UCT202-15D1 | 15 | 317 | 199 | 150 | 12.8 | 6.65 | UC202D1 | |
| square | ASPT203-10 | 17 | 260 | 100 | 100 | 9.6 | 4.6 | AS203 | |
| square | AELPT203-10 | 17 | 260 | 100 | 100 | 9.6 | 4.6 | AEL203 | |
| square | UCT203-15D1 | 17 | 317 | 199 | 150 | 12.8 | 6.65 | UC203D1 | |
| square | ASPT204-10 | 20 | 260 | 100 | 100 | 12.8 | 6.65 | AS204 | |
| square | AELPT204-10 | 20 | 260 | 100 | 100 | 12.8 | 6.65 | AEL204 | |
| square | UCT204-15D1 | 20 | 317 | 199 | 150 | 12.8 | 6.65 | UC204D1 | |
| square | UCL204-10D1 | 20 | 430 | 77 | 100 | 12.8 | 6.65 | UC204D1 | |
| square | UCL204-20D1 | 20 | 530 | 77 | 200 | 12.8 | 6.65 | UC204D1 | |
| square | UCL204-30D1 | 20 | 630 | 77 | 300 | 12.8 | 6.65 | UC204D1 | |
| square | UCL204-40D1 | 20 | 730 | 77 | 400 | 12.8 | 6.65 | UC204D1 | |
| square | ASPT205-10 | 25 | 260 | 100 | 100 | 14 | 7.85 | AS205 | |
| square | AELPT205-10 | 25 | 260 | 100 | 100 | 14 | 7.85 | AEL205 | |
| square | UCT205-15D1 | 25 | 317 | 199 | 150 | 14 | 7.85 | UC205D1 | |
| square | UCL205-10D1 | 25 | 440 | 82 | 100 | 14 | 7.85 | UC205D1 | |