Take-up Units

| Designations | Nominal Dimensions | Basic Load Ratings | Included products | ||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|
| d | H1 | H | L,L4 | A | Cr | C0r | Bearing | Housing | |||
| mm | mm | mm | mm | mm | kN | kN | |||||
| square | UCT201D1 | 12 | 76 | 89 | 94 | 32 | 12.8 | 6.65 | UC201D1 | T204D1 | |
| square | Z-UCT201D1 | 12 | 76 | 89 | 94 | 32 | 12.8 | 6.65 | UC201D1 | T204D1 | |
| square | ZM-UCT201D1 | 12 | 76 | 89 | 94 | 32 | 12.8 | 6.65 | UC201D1 | T204D1 | |
| square | C-UCT201D1 | 12 | 76 | 89 | 97 | 32 | 12.8 | 6.65 | UC201D1 | T204D1 | |
| square | CM-UCT201D1 | 12 | 76 | 89 | 97 | 32 | 12.8 | 6.65 | UC201D1 | T204D1 | |
| square | UCT202D1 | 15 | 76 | 89 | 94 | 32 | 12.8 | 6.65 | UC202D1 | T204D1 | |
| square | Z-UCT202D1 | 15 | 76 | 89 | 94 | 32 | 12.8 | 6.65 | UC202D1 | T204D1 | |
| square | ZM-UCT202D1 | 15 | 76 | 89 | 94 | 32 | 12.8 | 6.65 | UC202D1 | T204D1 | |
| square | C-UCT202D1 | 15 | 76 | 89 | 97 | 32 | 12.8 | 6.65 | UC202D1 | T204D1 | |
| square | CM-UCT202D1 | 15 | 76 | 89 | 97 | 32 | 12.8 | 6.65 | UC202D1 | T204D1 | |
| square | UCT203D1 | 17 | 76 | 89 | 94 | 32 | 12.8 | 6.65 | UC203D1 | T204D1 | |
| square | Z-UCT203D1 | 17 | 76 | 89 | 94 | 32 | 12.8 | 6.65 | UC203D1 | T204D1 | |
| square | ZM-UCT203D1 | 17 | 76 | 89 | 94 | 32 | 12.8 | 6.65 | UC203D1 | T204D1 | |
| square | C-UCT203D1 | 17 | 76 | 89 | 97 | 32 | 12.8 | 6.65 | UC203D1 | T204D1 | |
| square | CM-UCT203D1 | 17 | 76 | 89 | 97 | 32 | 12.8 | 6.65 | UC203D1 | T204D1 | |
| square | UCT204D1 | 20 | 76 | 89 | 94 | 32 | 12.8 | 6.65 | UC204D1 | T204D1 | |
| square | Z-UCT204D1 | 20 | 76 | 89 | 94 | 32 | 12.8 | 6.65 | UC204D1 | T204D1 | |
| square | ZM-UCT204D1 | 20 | 76 | 89 | 94 | 32 | 12.8 | 6.65 | UC204D1 | T204D1 | |
| square | UELT204D1 | 20 | 76 | 89 | 94 | 32 | 12.8 | 6.65 | UEL204D1 | T204D1 | |
| square | C-UCT204D1 | 20 | 76 | 89 | 97 | 32 | 12.8 | 6.65 | UC204D1 | T204D1 | |