Double-Row Angular Contact Ball Bearings

Display units
| Designations | Boundary Dimensions | Basic Load Ratings | ||||||||
|---|---|---|---|---|---|---|---|---|---|---|
| Limiting Speeds | ||||||||||
| d | D | B | r (min.) | Cr | C0r | Grease | Oil (Oil-bath) | |||
| mm | mm | mm | mm | N | N | min-1 | min-1 | |||
| square | 5200 | 10 | 30 | 14.3 | 0.6 | 7850 | 3900 | 17000 | 22000 | |
| square | 5200ZZ | 10 | 30 | 14.3 | 0.6 | 7850 | 3900 | 17000 | ||
| square | 5200DDU | 10 | 30 | 14.3 | 0.6 | 7850 | 3900 | 15000 | ||
| square | 5201 | 12 | 32 | 15.9 | 0.6 | 11600 | 5800 | 15000 | 20000 | |
| square | 5201BZZ | 12 | 32 | 15.9 | 0.6 | 9350 | 5300 | 15000 | ||
| square | 5201BDDU | 12 | 32 | 15.9 | 0.6 | 9350 | 5300 | 12000 | ||
| square | 5202 | 15 | 35 | 15.9 | 0.6 | 12900 | 7050 | 13000 | 17000 | |
| square | 5202BZZ | 15 | 35 | 15.9 | 0.6 | 9350 | 5300 | 13000 | ||
| square | 5202BDDU | 15 | 35 | 15.9 | 0.6 | 9350 | 5300 | 12000 | ||
| square | 5302 | 15 | 42 | 19 | 1 | 19400 | 10200 | 11000 | 15000 | |
| square | 5302AZZ | 15 | 42 | 19 | 1 | 16100 | 9100 | 11000 | ||
| square | 5302ADDU | 15 | 42 | 19 | 1 | 16100 | 9100 | 10000 | ||
| square | 5203 | 17 | 40 | 17.5 | 0.6 | 16100 | 9050 | 11000 | 15000 | |
| square | 5203AZZ | 17 | 40 | 17.5 | 0.6 | 14000 | 8300 | 11000 | ||
| square | 5203ADDU | 17 | 40 | 17.5 | 0.6 | 14000 | 8300 | 10000 | ||
| square | 5303 | 17 | 47 | 22.2 | 1 | 23100 | 12600 | 10000 | 13000 | |
| square | 5303AZZ | 17 | 47 | 22.2 | 1 | 21600 | 12400 | 10000 | ||
| square | 5303ADDU | 17 | 47 | 22.2 | 1 | 21600 | 12400 | 9500 | ||
| square | 5204 | 20 | 47 | 20.6 | 1 | 21600 | 12400 | 10000 | 13000 | |
| square | 5204AZZ | 20 | 47 | 20.6 | 1 | 17500 | 10700 | 10000 | ||