5214

Double-Row Angular Contact Ball Bearings

5214

Double-Row Angular Contact Ball Bearings

Images shown are representations. Designs and specifications may differ from actual products.
Parts Number
5214C4
Display units

Parts Number

5214C4

Boundary Dimensions

d 70 mm Bore diameter
D 125 mm Outside diameter
B 39.7 mm Width
r (min.) 1.5 mm Chamfer dimension

Basic Load Ratings

Cr 103000 N Basic dynamic load rating
C0r 82000 N Basic static load rating

Speeds

Grease 3400 min-1 Grease lubrication
Oil (Oil-bath) 4500 min-1 Oil-bath lubrication

Dimensions

a0 63.8 mm Load center spacings

Abutment and Fillet Dimensions

da (min.) 79 mm Diameter of shaft abutment
Da (max.) 116 mm Diameter of housing abutment
ra (max.) 1.5 mm Radius of shaft or housing fillet

Mass

Mass approx. 1.8 kg Mass approx.
CAD
More Information
NSK Product Type2 ACBB_DR
NSK Product Type Bearing
Back to top
Copyright © 2013-present Magento, Inc. All rights reserved.