Matched Angular Contact Ball Bearings

Display units
| Designations | Boundary Dimensions | Basic Load Ratings | |||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|
| Limiting Speeds | |||||||||||
| d | D | 2B | r (min.) | r1 (min.) | Cr | C0r | Grease | Oil (Oil-bath) | |||
| mm | mm | mm | mm | mm | N | N | min-1 | min-1 | |||
| square | 7000AWDB | 10 | 26 | 16 | 0.3 | 0.15 | 9600 | 5200 | 20000 | 28000 | |
| square | 7000AWDF | 10 | 26 | 16 | 0.3 | 0.15 | 9600 | 5200 | 20000 | 28000 | |
| square | 7000AWDT | 10 | 26 | 16 | 0.3 | 0.15 | 9600 | 5200 | 20000 | 28000 | |
| square | 7200AWDB | 10 | 30 | 18 | 0.6 | 0.3 | 9700 | 5400 | 18000 | 24000 | |
| square | 7200BWDB | 10 | 30 | 18 | 0.6 | 0.3 | 8900 | 5000 | 13000 | 18000 | |
| square | 7200AWDF | 10 | 30 | 18 | 0.6 | 0.3 | 9700 | 5400 | 18000 | 24000 | |
| square | 7200BWDF | 10 | 30 | 18 | 0.6 | 0.3 | 8900 | 5000 | 13000 | 18000 | |
| square | 7200AWDT | 10 | 30 | 18 | 0.6 | 0.3 | 9700 | 5400 | 18000 | 24000 | |
| square | 7200BWDT | 10 | 30 | 18 | 0.6 | 0.3 | 8900 | 5000 | 13000 | 18000 | |
| square | 7300AWDB | 10 | 35 | 22 | 0.6 | 0.3 | 16600 | 8600 | 13000 | 17000 | |
| square | 7300BWDB | 10 | 35 | 22 | 0.6 | 0.3 | 15600 | 8100 | 11000 | 16000 | |
| square | 7300AWDF | 10 | 35 | 22 | 0.6 | 0.3 | 16600 | 8600 | 13000 | 17000 | |
| square | 7300BWDF | 10 | 35 | 22 | 0.6 | 0.3 | 15600 | 8100 | 11000 | 16000 | |
| square | 7300AWDT | 10 | 35 | 22 | 0.6 | 0.3 | 16600 | 8600 | 13000 | 17000 | |
| square | 7300BWDT | 10 | 35 | 22 | 0.6 | 0.3 | 15600 | 8100 | 11000 | 16000 | |
| square | 7001AWDB | 12 | 28 | 16 | 0.3 | 0.15 | 10300 | 5950 | 18000 | 24000 | |
| square | 7001AWDF | 12 | 28 | 16 | 0.3 | 0.15 | 10300 | 5950 | 18000 | 24000 | |
| square | 7001AWDT | 12 | 28 | 16 | 0.3 | 0.15 | 10300 | 5950 | 18000 | 24000 | |
| square | 7201AWDB | 12 | 32 | 20 | 0.6 | 0.3 | 14300 | 8050 | 16000 | 22000 | |
| square | 7201BWDB | 12 | 32 | 20 | 0.6 | 0.3 | 13300 | 7500 | 12000 | 16000 | |