Single-Row Angular Contact Ball Bearings

Display units
| Designations | Boundary Dimensions | Basic Load Ratings | |||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|
| Limiting Speeds | |||||||||||
| d | D | B | r (min.) | r1 (min.) | Cr | C0r | Grease | Oil (Oil-bath) | |||
| mm | mm | mm | mm | mm | N | N | min-1 | min-1 | |||
| square | 7000AW | 10 | 26 | 8 | 0.3 | 0.15 | 5900 | 2600 | 24000 | 34000 | |
| square | 7200AW | 10 | 30 | 9 | 0.6 | 0.3 | 5950 | 2710 | 22000 | 30000 | |
| square | 7200BW | 10 | 30 | 9 | 0.6 | 0.3 | 5500 | 2500 | 16000 | 22000 | |
| square | 7300AW | 10 | 35 | 11 | 0.6 | 0.3 | 10200 | 4300 | 16000 | 22000 | |
| square | 7300BW | 10 | 35 | 11 | 0.6 | 0.3 | 9600 | 4050 | 14000 | 20000 | |
| square | 7001AW | 12 | 28 | 8 | 0.3 | 0.15 | 6350 | 2980 | 22000 | 30000 | |
| square | 7201AW | 12 | 32 | 10 | 0.6 | 0.3 | 8800 | 4050 | 20000 | 28000 | |
| square | 7201BW | 12 | 32 | 10 | 0.6 | 0.3 | 8150 | 3750 | 15000 | 20000 | |
| square | 7201BEAT85 | 12 | 32 | 10 | 0.6 | 0.3 | 8500 | 3750 | 20000 | 30000 | |
| square | 7301AW | 12 | 37 | 12 | 1 | 0.6 | 10400 | 4500 | 15000 | 20000 | |
| square | 7301BW | 12 | 37 | 12 | 1 | 0.6 | 9750 | 4200 | 13000 | 18000 | |
| square | 7301BEAT85 | 12 | 37 | 12 | 1 | 0.6 | 11600 | 4950 | 18000 | 26000 | |
| square | 7002AW | 15 | 32 | 9 | 0.3 | 0.15 | 6750 | 3450 | 19000 | 26000 | |
| square | 7202AW | 15 | 35 | 11 | 0.6 | 0.3 | 9500 | 4650 | 18000 | 24000 | |
| square | 7202BW | 15 | 35 | 11 | 0.6 | 0.3 | 8750 | 4300 | 13000 | 18000 | |
| square | 7202BEAT85 | 15 | 35 | 11 | 0.6 | 0.3 | 10200 | 4800 | 18000 | 26000 | |
| square | 7302AW | 15 | 42 | 13 | 1 | 0.6 | 14700 | 7100 | 13000 | 17000 | |
| square | 7302BW | 15 | 42 | 13 | 1 | 0.6 | 13700 | 6600 | 11000 | 15000 | |
| square | 7302BEAT85 | 15 | 42 | 13 | 1 | 0.6 | 15000 | 6900 | 16000 | 22000 | |
| square | 7003AW | 17 | 35 | 10 | 0.3 | 0.15 | 7050 | 3800 | 17000 | 24000 | |