Extra Small Ball Bearings and Miniature Ball Bearings Inch Series With Flange

Extra Small Ball Bearings and Miniature Ball Bearings Inch Series With Flange
Display units
View as Grid List

Items 1-20 of 36

Set Descending Direction
Page
per page
Designations Boundary Dimensions Basic Load Ratings
Speeds
Limiting Speeds
d D D1,2 B C1,2 r (min.) Cr C0r Grease Oil (Oil-bath)
mm mm mm mm mm mm N N min-1 min-1
square FR0 1.191 3.967 5.156 1.588 0.33 0.1 153 35 110000 130000
square FR0ZZ 1.191 3.967 5.156 2.38 0.787 0.1 153 35 110000
square FR1 1.397 4.762 5.944 1.984 0.584 0.1 255 66 90000 110000
square FR1ZZ 1.397 4.762 5.944 2.779 0.787 0.1 255 66 90000
square FR1-4 1.984 6.35 7.518 2.38 0.584 0.1 340 108 67000 80000
square FR1-4ZZ 1.984 6.35 7.518 3.571 0.787 0.1 340 108 67000
square FR133 2.38 4.762 5.944 1.588 0.457 0.1 208 60 80000 95000
square FR133ZZS 2.38 4.762 5.944 2.38 0.787 0.1 159 52 80000
square FR1-5 2.38 7.938 9.119 2.779 0.584 0.15 605 175 60000 71000
square FR1-5ZZ 2.38 7.938 9.119 3.571 0.787 0.15 605 175 60000
square FR144 3.175 6.35 7.518 2.38 0.584 0.1 310 95 67000 80000
square FR144ZZ 3.175 6.35 7.518 2.779 0.787 0.1 310 95 67000
square FR2-5 3.175 7.938 9.119 2.779 0.584 0.1 615 179 60000 67000
square FR2-5ZZ 3.175 7.938 9.119 3.571 0.787 0.1 615 179 60000
square FR2-6 3.175 9.525 10.719 2.779 0.584 0.15 705 225 53000 63000
square FR2-6ZZS 3.175 9.525 10.719 3.571 0.787 0.15 705 225 53000
square FR2 3.175 9.525 11.176 3.967 0.762 0.3 695 218 56000 67000
square FR2ZZ 3.175 9.525 11.176 3.967 0.762 0.3 695 218 56000
square FR155 3.967 7.938 9.119 2.779 0.584 0.1 395 149 53000 63000
square FR155ZZS 3.967 7.938 9.119 3.175 0.914 0.1 395 149 53000
Back to top
Copyright © 2013-present Magento, Inc. All rights reserved.