R1-4ZZ

Extra Small Ball Bearings and Miniature Ball Bearings Inch Series

R1-4ZZ

Extra Small Ball Bearings and Miniature Ball Bearings Inch Series

Images shown are representations. Designs and specifications may differ from actual products.
Grouped product items
Parts Number
R1-4ZZMC3
R1-4ZZMC5
Display units

Designations

R1-4ZZ

Boundary Dimensions

d 1.984 mm Bore diameter
D 6.35 mm Outside diameter
B 3.571 mm Width
r (min.) 0.1 mm Chamfer dimension

Basic Load Ratings

Cr 340 N Basic dynamic load rating
C0r 108 N Basic static load rating

Speeds

Grease 67000 min-1 Grease lubrication

Abutment and Fillet Dimensions

db (max.) 3.9 mm Diameter of shaft abutment
Db (max.) 5.8 mm Diameter of housing abutment
ra (max.) 0.1 mm Radius of shaft or housing fillet

Additional information

z 8 Number of Balls
Dw 1 mm Ball Diameter

Mass

Mass approx. 0.0005 kg Mass approx.
CAD
Designations Basic Load Ratings Radial Internal Clearance Tolerance Class Limiting Speeds Number of Balls Ball Diameter Mass
Cr
(N)
C0r
(N)
min
max
Grease
(min-1)
Oil (Oil-bath)
(min-1)
(mm) (inch) (kg)
R1-4ZZ 340 108 67000 8 1 0.03937 0.0005

Not to scale.
(*) The chamfer dimensions are minimum values.

More Information
NSK Product Type2 ESM_ID
NSK Product Type Bearing
Back to top
Copyright © 2013-present Magento, Inc. All rights reserved.