R1ZZ Series

Extra Small Ball Bearings and Miniature Ball Bearings Inch Series
Images shown are representations. Designs and specifications may differ from actual products.
Grouped product items
Parts Number Qty
R1ZZMC3 Extra Small Ball Bearings and Miniature Ball Bearings Inch Series
Add to Compare
You can use this service by registering as a member.
R1ZZMC5 Extra Small Ball Bearings and Miniature Ball Bearings Inch Series
Add to Compare
You can use this service by registering as a member.
Tap the image to enlarge it.
Display units

Designations

R1ZZ

Boundary Dimensions

d 1.397 mm Bore diameter
D 4.762 mm Outside diameter
B 2.779 mm Width
r (min.) 0.1 mm Chamfer dimension

Basic Load Ratings

Cr 255 N Basic dynamic load rating
C0r 66 N Basic static load rating

Speeds

Grease 90000 min-1 Grease lubrication

Abutment and Fillet Dimensions

db (max.) 2.3 mm Diameter of shaft abutment
Db (max.) 4.1 mm Diameter of housing abutment
ra (max.) 0.1 mm Radius of shaft or housing fillet

Additional information

z 6 Number of Balls
Dw 1 mm Ball Diameter

Mass

(approx.) 0.00019 kg

Properties

Cage ( ): Pressed steel cage
Seals,Shields ZZ: Shield on both sides
Sound E: Quieter than standard
Tolerance ANSI/ABEC 1
Designations Basic Load Ratings Radial Internal Clearance Tolerance Class Limiting Speeds Number of Balls Ball Diameter Mass
Cr
(N)
C0r
(N)
min
max
Grease
(min-1)
Oil (Oil-bath)
(min-1)
(mm) (inch) (approx.)
(kg)
R1ZZ 255 66 90000 6 1 0.03937 0.00019

You can use this service by registering as a member.

Not to scale.
(*) The chamfer dimensions are minimum values.

CAD
More Information
NSK Product Type2 ESM_ID
NSK Product Type Bearing
Designations R1ZZ
Back to top
Copyright © 2013-present Magento, Inc. All rights reserved.