Extra Small Ball Bearings and Miniature Ball Bearings Metric Series With Flange

Display units
| Designations | Boundary Dimensions | Basic Load Ratings | |||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| Limiting Speeds | |||||||||||||
| d | D | D1,2 | B | C1,2 | r (min.) | r1 (min.) | Cr | C0r | Grease | Oil (Oil-bath) | |||
| mm | mm | mm | mm | mm | mm | mm | N | N | min-1 | min-1 | |||
| square | F681 | 1 | 3 | 3.8 | 1 | 0.3 | 0.05 | 88 | 23 | 130000 | 150000 | ||
| square | F691 | 1 | 4 | 5 | 1.6 | 0.5 | 0.1 | 153 | 36 | 100000 | 120000 | ||
| square | MF41X | 1.2 | 4 | 4.8 | 1.8 | 0.4 | 0.1 | 153 | 35 | 110000 | 130000 | ||
| square | F681X | 1.5 | 4 | 5 | 1.2 | 0.4 | 0.05 | 124 | 33 | 100000 | 120000 | ||
| square | F681XZZ | 1.5 | 4 | 5 | 2 | 0.6 | 0.05 | 124 | 33 | 100000 | |||
| square | F691X | 1.5 | 5 | 6.5 | 2 | 0.6 | 0.15 | 262 | 69 | 85000 | 100000 | ||
| square | F691XZZ | 1.5 | 5 | 6.5 | 2.6 | 0.8 | 0.15 | 262 | 69 | 85000 | |||
| square | F601X | 1.5 | 6 | 7.5 | 2.5 | 0.6 | 0.15 | 365 | 98 | 75000 | 90000 | ||
| square | F601XZZ | 1.5 | 6 | 7.5 | 3 | 0.8 | 0.15 | 365 | 98 | 75000 | |||
| square | F682 | 2 | 5 | 6.1 | 1.5 | 0.5 | 0.08 | 186 | 50 | 85000 | 100000 | ||
| square | F682ZZ | 2 | 5 | 6.1 | 2.3 | 0.6 | 0.08 | 186 | 50 | 85000 | |||
| square | MF52B | 2 | 5 | 6.2 | 2 | 0.6 | 0.1 | 206 | 58 | 85000 | 100000 | ||
| square | MF52BZZ | 2 | 5 | 6.2 | 2.5 | 0.6 | 0.1 | 206 | 58 | 85000 | |||
| square | MF62 | 2 | 6 | 7.2 | 2.5 | 0.6 | 0.15 | 365 | 98 | 75000 | 90000 | ||
| square | F692 | 2 | 6 | 7.5 | 2.3 | 0.6 | 0.15 | 365 | 98 | 75000 | 90000 | ||
| square | F692ZZ | 2 | 6 | 7.5 | 3 | 0.8 | 0.15 | 365 | 98 | 75000 | |||
| square | MF72 | 2 | 7 | 8.2 | 2.5 | 0.6 | 0.15 | 425 | 127 | 63000 | 75000 | ||
| square | MF72ZZ | 2 | 7 | 8.2 | 3 | 0.6 | 0.15 | 425 | 127 | 63000 | |||
| square | F602 | 2 | 7 | 8.5 | 2.8 | 0.7 | 0.15 | 425 | 127 | 63000 | 75000 | ||
| square | F602ZZ | 2 | 7 | 8.5 | 3.5 | 0.9 | 0.15 | 425 | 127 | 63000 | |||