601X Series

Extra Small Ball Bearings and Miniature Ball Bearings Metric Series
Images shown are representations. Designs and specifications may differ from actual products.
Grouped product items
Parts Number
601XMC3 Extra Small Ball Bearings and Miniature Ball Bearings Metric Series Add to Compare
You can use this service by registering as a member.
601XMC3P5 Extra Small Ball Bearings and Miniature Ball Bearings Metric Series Add to Compare
You can use this service by registering as a member.
601XMC3P6 Extra Small Ball Bearings and Miniature Ball Bearings Metric Series Add to Compare
You can use this service by registering as a member.
601XMC5 Extra Small Ball Bearings and Miniature Ball Bearings Metric Series Add to Compare
You can use this service by registering as a member.
601XMC5P5 Extra Small Ball Bearings and Miniature Ball Bearings Metric Series Add to Compare
You can use this service by registering as a member.
601XMC5P6 Extra Small Ball Bearings and Miniature Ball Bearings Metric Series Add to Compare
You can use this service by registering as a member.
Tap the image to enlarge it.
Display units

Designations

601X

Boundary Dimensions

d 1.5 mm Bore diameter
D 6 mm Outside diameter
B 2.5 mm Width
r (min.) 0.15 mm Chamfer dimension

Basic Load Ratings

Cr 365 N Basic dynamic load rating
C0r 98 N Basic static load rating

Speeds

Grease 75000 min-1 Grease lubrication
Oil (Oil-bath) 90000 min-1 Oil-bath lubrication

Abutment and Fillet Dimensions

da (min.) 2.7 mm Diameter of shaft abutment
Da (max.) 4.8 mm Diameter of housing abutment
ra (max.) 0.15 mm Radius of shaft or housing fillet

Additional information

z 6 Number of Balls
Dw 1.2 mm Ball Diameter

Mass

(approx.) 0.00033 kg
Designations Basic Load Ratings Radial Internal Clearance Tolerance Class Limiting Speeds Number of Balls Ball Diameter Mass
Cr
(N)
C0r
(N)
min
max
Grease
(min-1)
Oil (Oil-bath)
(min-1)
(mm) (inch) (approx.)
(kg)
601X 365 98 75000 90000 6 1.2 0.047244 0.00033

You can use this service by registering as a member.

Not to scale.
(*) The chamfer dimensions are minimum values.
684A, 684AZZ1, 629, 629ZZ, 629XX, 629DD : Chamfer dimensions are not based on ISO 15.

CAD
More Information
NSK Product Type2 ESM_MD
NSK Product Type Bearing
Designations 601X
Back to top
Copyright © 2013-present Magento, Inc. All rights reserved.