681 Series

Extra Small Ball Bearings and Miniature Ball Bearings Metric Series
Images shown are representations. Designs and specifications may differ from actual products.
Grouped product items
Parts Number Qty
681MC3 Extra Small Ball Bearings and Miniature Ball Bearings Metric Series
Add to Compare
You can use this service by registering as a member.
681MC3P5 Extra Small Ball Bearings and Miniature Ball Bearings Metric Series
Add to Compare
You can use this service by registering as a member.
681MC3P6 Extra Small Ball Bearings and Miniature Ball Bearings Metric Series
Add to Compare
You can use this service by registering as a member.
681MC5 Extra Small Ball Bearings and Miniature Ball Bearings Metric Series
Add to Compare
You can use this service by registering as a member.
681MC5P5 Extra Small Ball Bearings and Miniature Ball Bearings Metric Series
Add to Compare
You can use this service by registering as a member.
681MC5P6 Extra Small Ball Bearings and Miniature Ball Bearings Metric Series
Add to Compare
You can use this service by registering as a member.
Tap the image to enlarge it.
Display units

Designations

681

Boundary Dimensions

d 1 mm Bore diameter
D 3 mm Outside diameter
B 1 mm Width
r (min.) 0.05 mm Chamfer dimension

Basic Load Ratings

Cr 88 N Basic dynamic load rating
C0r 23 N Basic static load rating

Speeds

Grease 130000 min-1 Grease lubrication
Oil (Oil-bath) 150000 min-1 Oil-bath lubrication

Abutment and Fillet Dimensions

da (min.) 1.4 mm Diameter of shaft abutment
Da (max.) 2.6 mm Diameter of housing abutment
ra (max.) 0.05 mm Radius of shaft or housing fillet

Additional information

z 7 Number of Balls
Dw 0.5 mm Ball Diameter

Mass

(approx.) 0.00003 kg

Properties

Types 68 series
Cage ( ): Pressed steel cage
Seals,Shields ( ): Open (not sealed)
Designations Basic Load Ratings Radial Internal Clearance Tolerance Class Limiting Speeds Number of Balls Ball Diameter Mass
Cr
(N)
C0r
(N)
min
max
Grease
(min-1)
Oil (Oil-bath)
(min-1)
(mm) (inch) (approx.)
(kg)
681 88 23 130000 150000 7 0.5 0.019685 0.00003

You can use this service by registering as a member.

Not to scale.
(*) The chamfer dimensions are minimum values.
684A, 684AZZ1, 629, 629ZZ, 629XX, 629DD : Chamfer dimensions are not based on ISO 15.

CAD
More Information
NSK Product Type2 ESM_MD
NSK Product Type Bearing
Designations 681
Back to top
Copyright © 2013-present Magento, Inc. All rights reserved.