682 Series

Extra Small Ball Bearings and Miniature Ball Bearings Metric Series
Images shown are representations. Designs and specifications may differ from actual products.
Grouped product items
Parts Number Qty
682MC3 Extra Small Ball Bearings and Miniature Ball Bearings Metric Series
Add to Compare
You can use this service by registering as a member.
682MC3P5 Extra Small Ball Bearings and Miniature Ball Bearings Metric Series
Add to Compare
You can use this service by registering as a member.
682MC3P6 Extra Small Ball Bearings and Miniature Ball Bearings Metric Series
Add to Compare
You can use this service by registering as a member.
682MC5 Extra Small Ball Bearings and Miniature Ball Bearings Metric Series
Add to Compare
You can use this service by registering as a member.
682MC5P5 Extra Small Ball Bearings and Miniature Ball Bearings Metric Series
Add to Compare
You can use this service by registering as a member.
682MC5P6 Extra Small Ball Bearings and Miniature Ball Bearings Metric Series
Add to Compare
You can use this service by registering as a member.
Tap the image to enlarge it.
Display units

Designations

682

Boundary Dimensions

d 2 mm Bore diameter
D 5 mm Outside diameter
B 1.5 mm Width
r (min.) 0.08 mm Chamfer dimension

Basic Load Ratings

Cr 186 N Basic dynamic load rating
C0r 50 N Basic static load rating

Speeds

Grease 85000 min-1 Grease lubrication
Oil (Oil-bath) 100000 min-1 Oil-bath lubrication

Abutment and Fillet Dimensions

da (min.) 2.6 mm Diameter of shaft abutment
Da (max.) 4.4 mm Diameter of housing abutment
ra (max.) 0.08 mm Radius of shaft or housing fillet

Additional information

z 6 Number of Balls
Dw 0.8 mm Ball Diameter

Mass

(approx.) 0.00012 kg

Properties

Types 68 series
Cage ( ): Pressed steel cage
Seals,Shields ( ): Open (not sealed)
Designations Basic Load Ratings Radial Internal Clearance Tolerance Class Limiting Speeds Number of Balls Ball Diameter Mass
Cr
(N)
C0r
(N)
min
max
Grease
(min-1)
Oil (Oil-bath)
(min-1)
(mm) (inch) (approx.)
(kg)
682 186 50 85000 100000 6 0.8 0.031496 0.00012

You can use this service by registering as a member.

Not to scale.
(*) The chamfer dimensions are minimum values.
684A, 684AZZ1, 629, 629ZZ, 629XX, 629DD : Chamfer dimensions are not based on ISO 15.

CAD
More Information
NSK Product Type2 ESM_MD
NSK Product Type Bearing
Designations 682
Back to top
Copyright © 2013-present Magento, Inc. All rights reserved.