691 Series

Extra Small Ball Bearings and Miniature Ball Bearings Metric Series
Images shown are representations. Designs and specifications may differ from actual products.
Grouped product items
Parts Number Qty
691MC3 Extra Small Ball Bearings and Miniature Ball Bearings Metric Series
Add to Compare
You can use this service by registering as a member.
691MC3P5 Extra Small Ball Bearings and Miniature Ball Bearings Metric Series
Add to Compare
You can use this service by registering as a member.
691MC3P6 Extra Small Ball Bearings and Miniature Ball Bearings Metric Series
Add to Compare
You can use this service by registering as a member.
691MC5 Extra Small Ball Bearings and Miniature Ball Bearings Metric Series
Add to Compare
You can use this service by registering as a member.
691MC5P5 Extra Small Ball Bearings and Miniature Ball Bearings Metric Series
Add to Compare
You can use this service by registering as a member.
691MC5P6 Extra Small Ball Bearings and Miniature Ball Bearings Metric Series
Add to Compare
You can use this service by registering as a member.
Tap the image to enlarge it.
Display units

Designations

691

Boundary Dimensions

d 1 mm Bore diameter
D 4 mm Outside diameter
B 1.6 mm Width
r (min.) 0.1 mm Chamfer dimension

Basic Load Ratings

Cr 153 N Basic dynamic load rating
C0r 36 N Basic static load rating

Speeds

Grease 100000 min-1 Grease lubrication
Oil (Oil-bath) 120000 min-1 Oil-bath lubrication

Abutment and Fillet Dimensions

da (min.) 1.8 mm Diameter of shaft abutment
Da (max.) 3.2 mm Diameter of housing abutment
ra (max.) 0.1 mm Radius of shaft or housing fillet

Additional information

z 5 Number of Balls
Dw 0.8 mm Ball Diameter

Mass

(approx.) 0.00009 kg

Properties

Types 69 series
Cage ( ): Pressed steel cage
Seals,Shields ( ): Open (not sealed)
Designations Basic Load Ratings Radial Internal Clearance Tolerance Class Limiting Speeds Number of Balls Ball Diameter Mass
Cr
(N)
C0r
(N)
min
max
Grease
(min-1)
Oil (Oil-bath)
(min-1)
(mm) (inch) (approx.)
(kg)
691 153 36 100000 120000 5 0.8 0.031496 0.00009

You can use this service by registering as a member.

Not to scale.
(*) The chamfer dimensions are minimum values.
684A, 684AZZ1, 629, 629ZZ, 629XX, 629DD : Chamfer dimensions are not based on ISO 15.

CAD
More Information
NSK Product Type2 ESM_MD
NSK Product Type Bearing
Designations 691
Back to top
Copyright © 2013-present Magento, Inc. All rights reserved.