691X Series

Extra Small Ball Bearings and Miniature Ball Bearings Metric Series
Images shown are representations. Designs and specifications may differ from actual products.
Grouped product items
Parts Number
691XMC3 Extra Small Ball Bearings and Miniature Ball Bearings Metric Series Add to Compare
You can use this service by registering as a member.
691XMC3P5 Extra Small Ball Bearings and Miniature Ball Bearings Metric Series Add to Compare
You can use this service by registering as a member.
691XMC3P6 Extra Small Ball Bearings and Miniature Ball Bearings Metric Series Add to Compare
You can use this service by registering as a member.
691XMC5 Extra Small Ball Bearings and Miniature Ball Bearings Metric Series Add to Compare
You can use this service by registering as a member.
691XMC5P5 Extra Small Ball Bearings and Miniature Ball Bearings Metric Series Add to Compare
You can use this service by registering as a member.
691XMC5P6 Extra Small Ball Bearings and Miniature Ball Bearings Metric Series Add to Compare
You can use this service by registering as a member.
Tap the image to enlarge it.
Display units

Designations

691X

Boundary Dimensions

d 1.5 mm Bore diameter
D 5 mm Outside diameter
B 2 mm Width
r (min.) 0.15 mm Chamfer dimension

Basic Load Ratings

Cr 262 N Basic dynamic load rating
C0r 69 N Basic static load rating

Speeds

Grease 85000 min-1 Grease lubrication
Oil (Oil-bath) 100000 min-1 Oil-bath lubrication

Abutment and Fillet Dimensions

da (min.) 2.7 mm Diameter of shaft abutment
Da (max.) 3.8 mm Diameter of housing abutment
ra (max.) 0.15 mm Radius of shaft or housing fillet

Additional information

z 6 Number of Balls
Dw 1 mm Ball Diameter

Mass

(approx.) 0.00017 kg
Designations Basic Load Ratings Radial Internal Clearance Tolerance Class Limiting Speeds Number of Balls Ball Diameter Mass
Cr
(N)
C0r
(N)
min
max
Grease
(min-1)
Oil (Oil-bath)
(min-1)
(mm) (inch) (approx.)
(kg)
691X 262 69 85000 100000 6 1 0.03937 0.00017

You can use this service by registering as a member.

Not to scale.
(*) The chamfer dimensions are minimum values.
684A, 684AZZ1, 629, 629ZZ, 629XX, 629DD : Chamfer dimensions are not based on ISO 15.

CAD
More Information
NSK Product Type2 ESM_MD
NSK Product Type Bearing
Designations 691X
Back to top
Copyright © 2013-present Magento, Inc. All rights reserved.