Maximum-Type Ball Bearings

Display units
| Designations | Boundary Dimensions | Basic Load Ratings | ||||||||
|---|---|---|---|---|---|---|---|---|---|---|
| Limiting Speeds | ||||||||||
| d | D | B | r (min.) | Cr | C0r | Grease | Oil (Oil-bath) | |||
| mm | mm | mm | mm | N | N | min-1 | min-1 | |||
| square | BL205 | 25 | 52 | 15 | 1 | 15800 | 10500 | 12000 | 15000 | |
| square | BL205ZZ | 25 | 52 | 15 | 1 | 15800 | 10500 | 12000 | ||
| square | BL305 | 25 | 62 | 17 | 1.1 | 23700 | 15500 | 11000 | 13000 | |
| square | BL305ZZ | 25 | 62 | 17 | 1.1 | 23700 | 15500 | 11000 | ||
| square | BL206 | 30 | 62 | 16 | 1 | 23200 | 16300 | 10000 | 12000 | |
| square | BL206ZZ | 30 | 62 | 16 | 1 | 23200 | 16300 | 10000 | ||
| square | BL306 | 30 | 72 | 19 | 1.1 | 30500 | 20700 | 9000 | 11000 | |
| square | BL306ZZ | 30 | 72 | 19 | 1.1 | 30500 | 20700 | 9000 | ||
| square | BL207 | 35 | 72 | 17 | 1.1 | 30500 | 22100 | 9000 | 11000 | |
| square | BL207ZZ | 35 | 72 | 17 | 1.1 | 30500 | 22100 | 9000 | ||
| square | BL307 | 35 | 80 | 21 | 1.5 | 41000 | 29100 | 8000 | 9500 | |
| square | BL307ZZ | 35 | 80 | 21 | 1.5 | 41000 | 29100 | 8000 | ||
| square | BL208 | 40 | 80 | 18 | 1.1 | 39000 | 28800 | 8000 | 9500 | |
| square | BL208ZZ | 40 | 80 | 18 | 1.1 | 39000 | 28800 | 8000 | ||
| square | BL308 | 40 | 90 | 23 | 1.5 | 51000 | 36000 | 7500 | 9000 | |
| square | BL308ZZ | 40 | 90 | 23 | 1.5 | 51000 | 36000 | 7500 | ||
| square | BL209 | 45 | 85 | 19 | 1.1 | 41000 | 32000 | 7500 | 9000 | |
| square | BL209ZZ | 45 | 85 | 19 | 1.1 | 41000 | 32000 | 7500 | ||
| square | BL309 | 45 | 100 | 25 | 1.5 | 61000 | 44000 | 6300 | 8000 | |
| square | BL309ZZ | 45 | 100 | 25 | 1.5 | 61000 | 44000 | 6300 | ||